SLVSLR3A August   2026  – October 2026 TMUX5508 , TMUX5509

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics (±15V Dual Supply)
    6. 6.6  Switching Characteristics (±15V Dual Supply)
    7. 6.7  Electrical Characteristics (±20V Dual Supply)
    8. 6.8  Switching Characteristics (±20V Dual Supply)
    9. 6.9  Electrical Characteristics (12V Single Supply)
    10. 6.10 Switching Characteristics (12V Single Supply)
    11. 6.11 Electrical Characteristics (40V Single Supply)
    12. 6.12 Switching Characteristics (40V Single Supply)
    13. 6.13 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1  On-Resistance
    2. 7.2  Off-Leakage Current
    3. 7.3  On-Leakage Current
    4. 7.4  Transition Time
    5. 7.5  Break-Before-Make Delay
    6. 7.6  Turn-On and Turn-Off Time
    7. 7.7  Charge Injection
    8. 7.8  Off Isolation
    9. 7.9  Channel-to-Channel Crosstalk
    10. 7.10 Bandwidth
    11. 7.11 THD + Noise
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Bidirectional Operation
      2. 8.3.2 Rail-to-Rail Operation
      3. 8.3.3 1.8V Logic Compatible Inputs
      4. 8.3.4 Flat On-Resistance
      5. 8.3.5 Power-Up Sequence Free
    4. 8.4 Device Functional Modes
    5. 8.5 Truth Tables
  10. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application - Gain Switching
      1. 9.2.1 Design Requirements
      2. 9.2.2 Application Curve
    3. 9.3 Layout
      1. 9.3.1 Layout Guidelines
      2. 9.3.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Layout Guidelines

When a PCB trace turns a corner at a 90° angle, a reflection can occur. A reflection occurs primarily because of the change of width of the trace. At the apex of the turn, the trace width increases to 1.414 times the width. This increase upsets the transmission-line characteristics, especially the distributed capacitance and self–inductance of the trace which results in the reflection. Not all PCB traces can be straight and therefore some traces must turn corners. Figure 9-4 shows progressively better techniques of rounding corners. Only the last example (BEST) maintains constant trace width and minimizes reflections.

TMUX5508 TMUX5509 Trace Example Figure 9-4 Trace Example

Route high-speed signals using a minimum of vias and corners which reduces signal reflections and impedance changes. When a via must be used, increase the clearance size around it to minimize its capacitance. Each via introduces discontinuities in the signal’s transmission line and increases the chance of picking up interference from the other layers of the board. Be careful when designing test points, through-hole pins are not recommended at high frequencies.

Figure 9-5 shows an example of a PCB layout with the TMUX5508PW, and Figure 9-6 shows an example of a PCB layout with TMUX5509PW. The guidelines provided in this section are also applicable to the SOIC and QFN package variants as well.

Some key considerations are:

  1. Decouple the VDD and VSS pins with a 0.1µF capacitor, placed as close to the pin as possible. Make sure that the capacitor voltage rating is sufficient for the VDD and VSS supplies.
  2. Keep the input lines as small as possible. For the TMUX5509 differential signals, make sure the A inputs and B inputs are as symmetric as possible.
  3. Use a solid ground plane to help distribute heat and reduce electromagnetic interference (EMI) noise pickup.
  4. Do not run sensitive analog traces in parallel with digital traces. Avoid crossing digital and analog traces if possible and only make perpendicular crossings when necessary.