SCDS384A September 2018 – December 2018 TMUX6119
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Enable turn-on time | VS = ±10 V, RL = 300 Ω , CL = 35 pF | 68 | 86 | ns | |
VS = ±10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 110 | ns | ||||
VS = ±10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 121 | ns | ||||
tOFF | Enable turn-off time | VS = ±10 V, RL = 300 Ω , CL = 35 pF | 57 | 64 | ns | |
VS = ±10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 78 | ns | ||||
VS = ±10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 82 | ns | ||||
tTRAN | Transition time | VS = 10 V, RL = 300 Ω , CL = 35 pF | 68 | 88 | ns | |
VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 99 | ns | ||||
VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 106 | ns | ||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 8 | 37 | ns | |
QJ | Charge injection | VS = 0 V, RS = 0 Ω , CL = 1 nF | –0.19 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –85 | dB | ||
XTALK | Channel-to-channel crosstalk | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –93 | dB | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF, f = 1 MHz | -7.7 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V on VDD, f= 1 MHz | –55 | dB | ||
RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V on VSS, f= 1 MHz | –55 | dB | ||||
BW | -3dB Bandwidth | RL = 50 Ω , CL = 5 pF | 700 | MHz | ||
THD | Total harmonic distortion + noise | RL = 10k Ω , CL = 5 pF, f= 20Hz to 20kHz | 0.08 | % | ||
CIN | Digital input capacitance | VIN = 0 V or VDD | 0.8 | pF | ||
CS(OFF) | Source off-capacitance | VS = 0 V, f = 1 MHz | 1.9 | 2.8 | pF | |
CD(OFF) | Drain off-capacitance | VS = 0 V, f = 1 MHz | 4.3 | 4.7 | pF | |
CS(ON), CD(ON) | Source and drain on-capacitance | VS = 0 V, f = 1 MHz | 6.4 | 8.1 | pF |