SCDS437C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VDD = +4.5 V, VSS = –4.5 V VS = –4.5 V to +4.5 V ID = –10 mA Refer to On-Resistance |
25°C | 4 | 7.2 | Ω | |
| –40°C to +85°C | 8.6 | Ω | |||||
| –40°C to +125°C | 10 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = –4.5 V to +4.5 V ID = –10 mA Refer to On-Resistance |
25°C | 0.1 | 0.3 | Ω | |
| –40°C to +85°C | 0.35 | Ω | |||||
| –40°C to +125°C | 0.4 | Ω | |||||
| RON FLAT | On-resistance flatness | VS = –4.5 V to +4.5 V ID = –10 mA Refer to On-Resistance |
25°C | 1.3 | 2.2 | Ω | |
| –40°C to +85°C | 2.5 | Ω | |||||
| –40°C to +125°C | 2.8 | Ω | |||||
| RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.019 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = +5.5 V, VSS = –5.5 V Switch state is off VS = +4.5 V / –4.5 V VD = –4.5 V / + 4.5 V Refer to Off-Leakage Current |
25°C | –0.3 | 0.05 | 0.3 | nA |
| –40°C to +85°C | –1 | 1 | nA | ||||
| –40°C to +125°C | –30 | 30 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = +5.5 V, VSS = –5.5 V Switch state is off VS = +4.5 V / –4.5 V VD = –4.5 V / + 4.5 V Refer to Off-Leakage Current |
25°C | –0.4 | 0.05 | 0.4 | nA |
| –40°C to +85°C | –3 | 3 | nA | ||||
| –40°C to +125°C | –50 | 50 | nA | ||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = +5.5 V, VSS = –5.5 V Switch state is on VS = VD = ±4.5 V Refer to On-Leakage Current |
25°C | –0.4 | 0.05 | 0.4 | nA |
| –40°C to +85°C | –3 | 3 | nA | ||||
| –40°C to +125°C | –40 | 40 | nA | ||||
| LOGIC INPUTS (SEL / EN pins) | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.3 | 36 |
V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
| IIH | Input leakage current | –40°C to +125°C | 0.005 | 2 | µA | ||
| IIL | Input leakage current | –40°C to +125°C | –1 | –0.005 | µA | ||
| CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = +5.5 V, VSS = –5.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 20 | 35 | µA | |
| –40°C to +85°C | 40 | µA | |||||
| –40°C to +125°C | 50 | µA | |||||
| ISS | VSS supply current | VDD = +5.5 V, VSS = –5.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 0.001 | 5 | µA | |
| –40°C to +85°C | 8 | µA | |||||
| –40°C to +125°C | 15 | µA | |||||