Table 8-1 provides the truth tables for the TMUX7208M.
Table 8-1 TMUX7208M Truth Table| EN | A2 | A1 | A0 | Selected Source Connected To Drain (D) Pin |
|---|
| 0 | X(1) | X | X | All sources are off (HI-Z) |
| 1 | 0 | 0 | 0 | S1 |
| 1 | 0 | 0 | 1 | S2 |
| 1 | 0 | 1 | 0 | S3 |
| 1 | 0 | 1 | 1 | S4 |
| 1 | 1 | 0 | 0 | S5 |
| 1 | 1 | 0 | 1 | S6 |
| 1 | 1 | 1 | 0 | S7 |
| 1 | 1 | 1 | 1 | S8 |
(1) X denotes do not care.