SCDS434 October   2021 TMUX8212

ADVANCE INFORMATION  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings: TMUX821x Devices
    2. 6.2  ESD Ratings
    3. 6.3  Thermal Information
    4. 6.4  Recommended Operating Conditions: TMUX821x Devices
    5. 6.5  Electrical Characteristics (Global): TMUX821x Devices
    6. 6.6  Electrical Characteristics (±36-V Dual Supply)
    7. 6.7  Electrical Characteristics (72-V Single Supply)
    8. 6.8  Electrical Characteristics (100-V Single Supply)
    9. 6.9  Switching Characteristics: TMUX821x Devices
    10. 6.10 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Truth Tables
    2. 7.2 On-Resistance
    3. 7.3 Off-Leakage Current
    4. 7.4 On-Leakage Current
    5. 7.5 Device Turn On Time
    6. 7.6 Charge Injection
    7. 7.7 Off Isolation
    8. 7.8 Crosstalk
    9. 7.9 Bandwidth
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Flat On - Resistance
      2. 8.3.2 Protection Features
        1. 8.3.2.1 Fail-Safe Logic
        2. 8.3.2.2 ESD Protection
        3. 8.3.2.3 Latch-Up Immunity
      3. 8.3.3 Bidirectional and Rail-to-Rail Operation
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
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions: TMUX821x Devices

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD – VSS (1) Power supply voltage differential 10 100 V
VDD Positive power supply voltage 10 100 V
IS or ID Continuous current through source or drain pin –100 100 mA
VS or VD (2) Signal path input/output voltage (source or drain pin) VSS VDD V
VSEL Logic input pin voltage 0 48 V
TA Ambient temperature –40 125 °C
VDD and VSS can be any value as long as 10 V ≤ (VDD – VSS) ≤ 100 V, and the minimum VDD is met.
VS or VD is the voltage on all S and D pins.