SLVSCO7C August 2014 – September 2017 TPD1E05U06-Q1 , TPD4E05U06-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Electrical fast transient | IEC 61000-4-4 (5/50 ns) | 80 | A | |
| Peak pulse | IEC 61000-4-5 Current (tp – 8/20 µs) | 2.5 | A | |
| IEC 61000-4-5 Power (tp – 8/20 µs) - TPD4E05U06-Q1(3) | 40 | W | ||
| IEC 61000-4-5 Power (tp – 8/20 µs) - TPD1E05U06-Q1(3) | 30 | W | ||
| TA | Operating temperature | –40 | 125 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge(1) | Human-body model (HBM), per AEC Q100-002(2) | ±8000 | V |
| Charged-device model (CDM), per AEC Q100-011 | ±1000 | |||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic Discharge | IEC 61000-4-2 contact discharge - TPD4E05U06-Q1 (1) | ±12000 | V |
| IEC 61000-4-2 contact discharge - TPD1E05U06-Q1 | ±12000 | |||
| IEC 61000-4-2 air-gap discharge | ±15000 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIO | Input pin voltage | 0 | 5.5 | V |
| TA | Operating free-air temperature | –40 | 125 | °C |
| THERMAL METRIC(1) | TPD1E05U06-Q1 | TPD4E05U06-Q1 | UNIT | |
|---|---|---|---|---|
| DPY (X1SON) | DQA (USON) | |||
| 2 PINS | 10 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 697.3 | 327 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 471 | 189.5 | °C/W |
| RθJB | Junction-to-board thermal resistance | 575.9 | 257.7 | °C/W |
| ψJT | Junction-to-top characterization parameter | 175.7 | 60.9 | °C/W |
| ψJB | Junction-to-board characterization parameter | 575.1 | 257 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| INPUT – OUTPUT RESISTANCE | ||||||||
| VRWM | Reverse stand-off voltage | IIO < 10 µA | 5.5 | V | ||||
| VBR | Break-down voltage | IIO = 1 mA | 6.4 | 8.7 | V | |||
| VCLAMP | Clamp voltage | IPP = 1 A, TLP, from I/O to GND(1) | 10 | V | ||||
| IPP = 5 A, TLP, from I/O to GND(1) | 14 | |||||||
| IPP = 1 A, TLP, from GND to I/O(1) | 3 | |||||||
| IPP = 5 A, TLP, from GND to I/O(1) | 7.5 | |||||||
| ILEAK | Leakage current | VIO = 2.5 V | 1 | 10 | nA | |||
| RDYN | Dynamic resistance | DPY package | I/O to GND(2) | 0.8 | Ω | |||
| GND to I/O(2) | 0.7 | |||||||
| DQA package | I/O to GND(2) | 0.96 | ||||||
| GND to I/O(2) | 0.9 | |||||||
| CAPACITANCE | ||||||||
| CL | Line capacitance | VIO = 2.5 V, f = 1 MHz, I/O to GND | TPD1E05U06-Q1 DPY package | 0.42 | pF | |||
| TPD4E05U06-Q1 DQA package | 0.5 | |||||||
| Δ CIO-TO-GND | Variation of input capacitance | GND Pin = 0 V, f = 1 MHz, VBIAS = 2.5 V, Channel x pin to GND – channel y pin to GND |
0.05 | 0.08 | pF | |||
| CCROSS | Channel to channel input capacitance | GND Pin = 0 V, f = 1 MHz, VBIAS = 2.5 V, between channel pins | 0.04 | 0.08 | pF | |||