Changes from Revision E (June 2021) to Revision F (October 2021)
- Updated the Application Schematic figureGo
- Updated the Description of Pin 1 and pin 2 in the Pin
Configuration and Functions sectionGo
- Changed HBM spec to per JS-001 in
ESD Ratings - JEDEC Specification
Go
- Changed CDM spec to per JESD22-C101 Go
- Updated the Typical Application Schematic
figureGo
- Changed the system-level ESD protection from: ±20 kV Contact/± 25
kV Air-Gap to: ±8 kV Contact/± 15 kV Air-Gap
Go