SLLSEB1G February 2012 – August 2024 TPD1E10B06
PRODUCTION DATA
For this design example, two TPD1E10B06s will be used to protect left and right audio channels. For this audio application, the following system parameters are known.
| DESIGN PARAMETER | VALUE |
|---|---|
| Audio Amplifier Class | AB |
| Audio signal voltage range | –3 V to 3 V |
| Audio frequency content | 20 Hz to 20 kHz |
| Required IEC 61000-4-2 ESD Protection | ±20 kV Contact/ ±25 kV Air-Gap |