SLLSEB0E February   2012  – September 2023 TPD1E10B09

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
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
    6. 6.6 Typical Characteristics
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
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITION MIN TYP MAX UNIT
VRWM Reverse stand-off voltage Pin 1 to 2 or pin 2 to 1 9 V
ILEAK Leakage current Pin 1 = 5 V, pin 2 = 0 V 100 nA
VClamp1,2 Clamp voltage with ESD strike on pin 1, pin 2 grounded. IPP = 1 A, tp = 8/20 μSec(2) 13 V
IPP = 5 A, tp = 8/20 μSec(2) 17
VClamp2,1 Clamp voltage with ESD strike on pin 2, pin 1 grounded. IPP = 1 A, tp = 8/20 μSec(2) 13 V
IPP = 4.5 A, tp = 8/20 μSec(2) 20
RDYN Dynamic resistance Pin 1 to pin 2(1) 0.5 Ω
Pin 2 to pin 1(1) 0.5
CIO I/O capacitance VIO = 2.5 V; f = 1 MHz 10 pF
VBR1,2 Break-down voltage, pin 1 to pin 2 IIO = 1 mA 9.5 V
VBR2,1 Break-down voltage, pin 2 to pin 1 IIO = 1 mA 9.5 V
Extraction of RDYN using least squares fit of TLP characteristics from IPP = 10 A to IPP = 20 A.
Non-repetitive current pulse 8/20 µs exponentially decaying waveform according to IEC 61000-4-5.