SLVSBL2D October   2012  – June 2017 TPD5S115

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Electrical Characteristics - I/O Capacitances
    7. 6.7  Switching Characteristics - VCCA = 1.2 V
    8. 6.8  Switching Characteristics - VCCA = 1.5 V
    9. 6.9  Switching Characteristics - VCCA = 1.8 V
    10. 6.10 Switching Characteristics - VCCA = 2.5 V
    11. 6.11 Switching Characteristics - VCCA = 3.3 V
    12. 6.12 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Rise-Time Accelerators
      2. 7.3.2 Hot Plug Detect
      3. 7.3.3 CEC Level Shift Operation
      4. 7.3.4 Pullup Resistor
      5. 7.3.5 Undervoltage Lockout
      6. 7.3.6 Soft Start
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-Save Mode
      2. 7.4.2 Enable
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 DDC or CEC Level Shifter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 DDC or CEC Level Shifter Operational Notes for VCCA = 1.8 V
          2. 8.2.1.2.2 Input Capacitor
          3. 8.2.1.2.3 Output Capacitor
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Other Application Circuits
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

YFF Package
16-Pin DSBGA
Top View
TPD5S115 YFF_YFF_bga_pin_diagram.gif

Pin Functions

PIN TYPE(1) DESCRIPTION
NAME NO.
5VOUT C1 O DC-DC output. The 5-V power pin can supply a 55-mA regulated current to the HDMI receiver. A separate DC-DC converter control pin (EN) disables the DC-DC converter when operating at low-power mode
CEC_A D3 I/O LS system side CEC bus I/O. This pin is bidirectional and referenced to VCCA
CEC_B B1 I/O LS HDMI connector side CEC bus I/O. This pin is bidirectional and referenced to the 3.3-V internal supply
EN C3 C DC-DC enable. Enables the DC-DC converter and HPD circuitry when EN is HIGH. The EN is referenced based off VCCA
GND A2 G Device ground
HPD_A B4 O System side output for the hot plug detect. This pin is unidirectional and is referenced to VCCA
HPD_B A3 I HDMI side input for the hot plug detect. This pin is unidirectional and is referenced to 5VOUT
LS_OE B3 C Level shifter enable. This pin is referenced to VCCA. Enables level shifters and LDO when EN is HIGH and LS_OE is HIGH
PGND D1 G DC-DC converter ground. These pins are isolated from the GND pins. This pin should be tied to system GND
SCL_A, SDA_A D4, C4 I/O LS system side input and output for I2C Bus. These pins are bidirectional and referenced to VCCA
SCL_B, SDA_B A1, B2 I/O LS HDMI side connector side input and output for I2C Bus. These pins are bidirectional and referenced to 5VOUT
SW C2 I Switch input. This pin is the inductor input for the DC-DC converter
VBAT D2 P Battery supply. This voltage is typically 2.3 V to 5.5 V
VCCA A4 P System side supply. This voltage is typically 1.2 V to 3.3 V from the core microcontroller
C = Control, G = Ground, I = Input, O = Output, P = Power