SLIS096B May 2005 – March 2025 TPIC6596
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK) respectively. Write data and read data are valid only when RCK is low. The storage register transfers data to the output buffer when shift register clear (SRCLR) is high.