SCPS304B September 2024 – September 2025 TPLD1201-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.


Figure 6-5 Voltage Waveforms, Setup
and Hold Times
Figure 6-7 Voltage Waveforms
Propagation Delays

Figure 6-4 Voltage Waveforms, Pulse
Duration