SLUSF08A March 2024 – September 2024 TPS1213-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | VALUE |
|---|---|
| Typical input voltage, VBATT_MIN to VBATT_MAX | 8 to 16 V |
| Undervoltage lockout set point, VINUVLO | 6.5 V |
| Maximum load current, IOUT | 40 A |
Output bulk capacitor, COUT | 220 μF |
COUT charging time, Tcharge | 2 ms |
| Short-circuit protection threshold, ISC | 100 A |
| Fault timer period (tSC) | 50 μs |
| Fault response | Auto-retry |
| Load wakeup threshold, ILWU | 50 mA |