SLVSGF4B june 2022 – may 2023 TPS1641
PRODUCTION DATA
The TPS1641x devices include a enable and shutdown input. Keeping EN/SHDN low for a duration more than tLow_SHDN brings the device into low power shutdown mode, internal blocks of device are turned off, and the quiescent current of the device is reduced to IQSD from Vcc supply.
While keeping EN/SHDN low for a duration less than tLow_SHDN, the device turns off the internal FET only and FET can be turned back on quickly. The device turns off the internal FET with a delay of tEN_OFF_dly as the enable pin is brought low. The internal FET can be enabled quickly with a delay of tEN_ON_dly when the device is not in shutdown. See the Section 7.5 for VENR and VENF thresholds and the Section 7.6 for tLow_SHDN, tEN_OFF_dly, and tEN_ON_dly timings. A PWM signal with low period less than tLow_SHDN can be provided on EN/SHDN pin of the device for fast turn-on and turn-off of internal FET. Figure 8-1 illustrates the EN/SHDN input in the TPS1641x devices. Figure 8-2 shows the start-up of the device with enable input.
| VIN = 12 V |