SLVSHR6A July 2025 – November 2025 TPS1686
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS1686x devices are designed for a supply voltage in the range of 9V to 80V on the IN and VDD pins. TI recommends using a minimum capacitance of 0.01μF on the IN pin of each device to avoid coupling of high slew rates during hot plug events. TI also recommends using an R-C filter from the input supply to the VDD pin on each device in parallel chain to filter out supply noise and to hold up the controller supply during severe faults such as short-circuit.