SLVSDM4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tDR | Turn-on delay time | VBB = 13.5 V, RL = 2.6 Ω | 20 | 70 | 100 | µs |
| tDF | Turn-off delay time | VBB = 13.5 V, RL = 2.6 Ω | 20 | 50 | 100 | µs |
| SRR | VOUT rising slew rate | VBB = 13.5 V, 20% to 80% of VOUT,
RL = 2.6 Ω |
0.1 | 0.35 | 0.7 | V/µs |
| SRF | VOUT falling slew rate | VBB = 13.5 V, 80% to 20% of VOUT,
RL = 2.6 Ω |
0.1 | 0.5 | 0.7 | V/µs |
| tON | Turn-on time | VBB = 13.5 V, RL = 2.6 Ω | 39 | 80 | 145 | µs |
| tOFF | Turn-off time | VBB = 13.5 V, RL = 2.6 Ω | 39 | 75 | 145 | µs |
| tON - tOFF | Turn-on and off matching | 200-µs enable pulse | –50 | 0 | 50 | µs |
| EON | Switching energy losses during turn-on | VBB = 13.5 V, RL = 2.6 Ω | 0.4 | mJ | ||
| EOFF | Switching energy losses during turn-off | VBB = 13.5 V, RL = 2.6 Ω | 0.4 | mJ | ||