SLVSI28 December 2025 TPS1HC04-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS1HC04-Q1 offers device versions (D, B) with slower rising and falling slew rate for automotive seat heater applications. Such applications require that 10%-90% rise and fall times of the PWM currents must stay at or below 80A/msec. The slower slew rate helps reduce electromagnetic interference in the vehicle's electrical system. Without proper slew rate control, the fast switching of current in the seat heater application can cause EMC issues in the system.