SLVSGZ7C May 2023 – March 2025 TPS2000E , TPS2001E , TPS2068E , TPS2069E
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS20xxE enters active mode when VEN/EN is above 1.8V, and the supply voltage on the IN pin is above 2.6V. At the onset of active mode, the power switch is turned on and the full features are enabled.