SLVSAX6H October 2011 – December 2015 TPS2002C , TPS2003C , TPS2052C , TPS2060C , TPS2062C , TPS2062C-2 , TPS2064C , TPS2064C-2 , TPS2066C , TPS2066C-2
PRODUCTION DATA.
| PIN | TYPE(3) | DESCRIPTION | ||||
|---|---|---|---|---|---|---|
| NAME | MSOP | SOIC | VSON | SON | ||
| GND | 1 | 1 | 1 | 1 | GND | Ground connection |
| IN | 2 | 2 | 2, 3 | 2 | I | Input voltage and power-switch drain; connect a 0.1 µF or greater ceramic capacitor from IN to GND close to the IC |
| EN1 | 3(1) | 3(6) | 4(4) | — | I | Enable input channel 1, logic high turns on power switch |
| –(2) | –(7) | –(5) | — | |||
| EN1 | –(1) | –(6) | –(4) | 3 | I | Enable input channel 1, logic low turns on power switch |
| 3(2) | 3(7) | 4(5) | ||||
| EN2 | 4(1) | 4(6) | 5(4) | — | I | Enable input channel 2, logic high turns on power switch |
| –(2) | –(7) | –(5) | — | |||
| EN2 | –(1) | –(6) | –(4) | 4 | I | Enable input channel 2, logic low turns on power switch |
| 4(2) | 4(7) | 5(5) | ||||
| FLT2 | 5 | 5 | 6 | 5 | O | Active-low open-drain output, asserted during overcurrent, or overtemperature conditions on channel 2 |
| NC | — | — | 7 | — | O | No connect – leave floating |
| OUT2 | 6 | 6 | 8 | 6 | O | Power-switch output channel 2, connected to load |
| OUT1 | 7 | 7 | 9 | 7 | O | Power-switch output channel 1, connected to load |
| FLT1 | 8 | 8 | 10 | 8 | O | Active-low open-drain output, asserted during over-current, or overtemperature conditions on channel 1 |
| PowerPAD™ | PAD | — | PAD | — | GND | Internally connected to GND; used to heat-sink the part to the circuit board traces. Connect PAD to GND plane as a heatsink. |