SLVSAX6H October 2011 – December 2015 TPS2002C , TPS2003C , TPS2052C , TPS2060C , TPS2062C , TPS2062C-2 , TPS2064C , TPS2064C-2 , TPS2066C , TPS2066C-2
PRODUCTION DATA.
Figure 34. Layout Recommendation
It is good design practice to estimate power dissipation and maximum expected junction temperature of the TPS20xxC and TPS20xxC-2 dual. The system designer can control choices of package, proximity to other power dissipating devices, and printed circuit board (PCB) design based on these calculations. These have a direct influence on maximum junction temperature. Other factors such as airflow and maximum ambient temperature are often determined by system considerations.
Addition of extra PCB copper area around these devices is recommended to reduce the thermal impedance and maintain the junction temperature as low as practical.
The following procedure requires iteration because power loss is due to the two internal MOSFETs 2 × I2 × rDS(on), and rDS(on) is a function of the junction temperature. As an initial estimate, use the rDS(on) at 125°C from the typical characteristics, and the preferred package thermal resistance for the preferred board construction from the thermal parameters section.
where
If the calculated TJ is substantially different from the original assumption, look up a new value of rDS(on) and recalculate.
If the resulting TJ is not less than 125°C, try a PCB construction and/or package with lower θJA.