SLVSDO5F July 2017 – December 2021 TPS22916
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS22916xx is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-resistance and power loss.
Multiple timing options are available to support various system loading conditions. For heavy capacitive loads, the slow turn-on timing in the C version minimizes the inrush current. In cases with light capacitive loads, the fast timing in the B version reduces required wait time.
The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. Both Active High and Active Low (L) versions are available. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. AFter the ON pin is deliberately driven high (≥VIH), the smart pulldown is disconnected to prevent unnecessary power loss.
The TPS22916xx is available in a small, space saving 0.78 mm × 0.78 mm, 0.4-mm pitch, 0.5-mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over a temperature range of –40°C to +85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS22916xx | WCSP (4) | 0.78 mm × 0.78 mm |
VERSION | TIMING | QOD | ENABLE (ON) |
---|---|---|---|
TPS22916B | Fast | Yes | Active High |
TPS22916BL |
Fast |
Yes | Active Low |
TPS22916C |
Slow |
Yes |
Active High |
TPS22916CN | Slow | No | Active High |
TPS22916CL | Slow | Yes | Active Low |
TPS22916CNL |
Slow |
No |
Active Low |