SLVSEZ7A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input Voltage Range | 2.5 | 5.5 | V | |
| VOUT | Output Voltage Range | 0 | 5.5 | V | |
| VIH | ON Pin High Voltage Range | 1 | 5.5 | V | |
| VIL | ON Pin Low Voltage Range | 0 | 0.35 | V | |
| IOUT | Output Current Range | 0 | 130 | mA | |
| COUT (1) | Output Capacitance | 18 | nF | ||
| TA | Ambient temperature | –40 | 125 | °C | |