SLVS885I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VC | ||||||
| VCUV | UVLO | VC rising ‘754 | 14.3 | 15 | 15.7 | V |
| VC rising ‘756 | 8.7 | 9 | 9.3 | |||
| VCUVH | Hysteresis ‘754 (1) | 6.2 | 6.5 | 6.8 | ||
| Hysteresis ‘756 (1) | 3.3 | 3.5 | 3.7 | |||
| Operating current | VC = 12 V, CTL = VB, RDT = 68.1 kΩ | 0.7 | 0.92 | 1.2 | mA | |
| tST | Bootstrap start-up time, CVC = 22 μF |
TPS23756, VDD1 = 10.2 V, VC(0) = 0 V | 50 | 85 | 175 | ms |
| TPS23756, VDD1 = 35 V, VC(0) = 0 V | 27 | 45 | 92 | |||
| TPS23754, VDD1 = 19.2 V, VC(0) = 0 V | 49 | 81 | 166 | |||
| TPS23754, VDD1 = 35 V, VC(0) = 0 V | 44 | 75 | 158 | |||
| Start-up current source is IVC | TPS23754, VDD1 = 19.2 V, VC = 13.9 V | 1.7 | 3.4 | 5.5 | mA | |
| TPS23756, VDD1 = 10.2 V, VC = 8.6 V | 0.44 | 1.06 | 1.8 | |||
| TPS23754, TPS23756, VDD1 = 48 V, VC = 0 V | 2.7 | 4.8 | 6.8 | |||
| VB | ||||||
| Voltage | 6.5 V ≤ VC ≤ 18 V, 0 ≤ IVB ≤ 5 mA | 4.8 | 5.1 | 5.25 | V | |
| FRS | ||||||
| Switching frequency | CTL = VB, measure GATE | kHz | ||||
| RFRS = 68.1 kΩ | 227 | 253 | 278 | |||
| DMAX | Duty cycle | CTL= VB, measure GATE | 76% | 78% | 80% | |
| VSYNC | Synchronization | Input threshold | 2 | 2.2 | 2.4 | V |
| CTL | ||||||
| VZDC | 0% duty cycle threshold | VCTL ↓ until GATE stops | 1.3 | 1.5 | 1.7 | V |
| Input resistance | 70 | 100 | 145 | kΩ | ||
| CS | ||||||
| VCSMAX | Maximum threshold voltage | VCTL = VB, VCS rising until GATE duty cycle drops | 0.5 | 0.55 | 0.6 | V |
| VSLOPE | Internal slope compensation voltage | Peak voltage at maximum duty cycle, referenced to CS | 120 | 155 | 185 | mV |
| ISL_EX | Peak slope compensation current | VCTL = VB, ICS at maximum duty cycle | 30 | 42 | 54 | μA |
| Bias current (sourcing) | DC component of ICS | 1 | 2.5 | 4.3 | μA | |
| GATE | ||||||
| Source current | VCTL = VB, VC = 12 V, GATE high, pulsed measurement | 0.37 | 0.6 | 0.95 | A | |
| Sink current | VCTL = VB, VC = 12 V, GATE low, pulsed measurement | 0.7 | 1 | 1.4 | A | |
| GAT2 | ||||||
| Source current | VCTL = VB, VC = 12 V, GAT2 high, RDT = 24.9 kΩ, pulsed measurement | 0.37 | 0.6 | 0.95 | A | |
| Sink current | VCTL = VB, VC = 12 V, GAT2 low, RDT = 24.9 kΩ, pulsed measurement | 0.7 | 1 | 1.4 | A | |
| APD / PPD | ||||||
| VAPDEN | APD threshold voltage | VAPD rising | 1.43 | 1.5 | 1.57 | V |
| VAPDH | Hysteresis (1) | 0.29 | 0.31 | 0.33 | ||
| VPPDEN | PPD threshold voltage | VPPD- VVSS rising, UVLO disable | 1.45 | 1.55 | 1.65 | V |
| VPPDH | Hysteresis (1) | 0.29 | 0.31 | 0.33 | ||
| VPPD2 | VPPD- VVSS rising, Class enable | 7.4 | 8.3 | 9.2 | V | |
| VPPD2H | Hysteresis (1) | 0.5 | 0.6 | 0.7 | ||
| APD leakage current (source or sink) |
VC = 12 V, VAPD = VB | 1 | μA | |||
| IPPD | PPD sink current | VPPD-VSS = 1.5 V | 2.5 | 5 | 7.5 | μA |
| THERMAL SHUTDOWN | ||||||
| turnon temperature | TJ rising | 135 | 145 | 155 | °C | |
| Hysteresis(2) | 20 | °C | ||||