over operating free-air temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
|---|
| Input voltage | VPWR | –0.3 | 70 | V |
| VDD | –0.3 | 4 | V |
| OSS,
RESET, A1A4 | –0.3 | 4 | V |
| SEN1-8,(6) KSENSA, KSENSB, KSENSC, KSENSD | –0.3 | 3 | V |
| Output voltage | GATE1-8(2) (4) | –0.3 | 12 | V |
| Voltage | SDAI, SDAO (3) , SCL,
INT | –0.3 | 4 | V |
| DRAIN1-8 (3) (5) | –0.3 | 70 | V |
| TEST0-3, ATST_DCPL0, DTST_DCPL1(3) | –0.3 | 4 | V |
| AGND | –0.3 | 0.3 | V |
| Sink current | INT, SDAO | | 20 | mA |
| Lead temperature 1.6mm (1/16-inch) from case for 10 seconds | | 260 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the
device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating
Conditions but within the Absolute Maximum Ratings, the device
may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) Application of voltage is not implied; these are internally driven pins.
(3) Do not apply external voltage sources directly
(4) If the external MOSFET fails short between its drain and gate, the GATE pin may internally permanently disconnect to prevent cascade damage. The three other ports continue to operate.
(5) Short transients (µs range) up to 80V are allowed
(6) SEN1-8 are tolerant to 15V transients to avoid fault propagation when a MOSFET fails in short-circuit