SLVSDG8B April 2016 – June 2017
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Pin Voltage (sustained) | VDD , EN12V, EN9V, CTL1, CTL2, UFP, PCTRL, CC1, CC2 | –0.3 | 6 | V |
| VTX(2) | –0.3 | 2.1 | V | |
| VAUX(2) | –0.3 | 4.5 | V | |
| GD (3) | –0.3 | 7 | V | |
| HIPWR, PSEL, DVDD (2) | –0.3 | 2.1 | V | |
| GDNG(2) | –0.5 | 40 | V | |
| VBUS,VPWR, ISNS, DSCG, GDNS | –0.5 | 30 | V | |
| Pin Voltage (transient for 1ms) | VBUS,VPWR, ISNS, DSCG, GDNS | –1.5 | 30 | V |
| Pin-to-pin voltage | V(GDNG) – V(GDNS) | –0.3 | 20 | V |
| AGND to GND | –0.3 | 0.3 | V | |
| ISNS to VBUS | –0.3 | 0.3 | V | |
| Sinking current (average) | CTL1, CTL2, UFP | 8 | mA | |
| GD | 100 | µA | ||
| DSCG | 10 | mA | ||
| Sinking current (transient, 50 ms pulse 0.25% duty cycle) | DSCG | 375 | mA | |
| Current sourcing | VTX | Internally limited | mA | |
| CC1, CC2 | Internally limited | mA | ||
| VAUX | 0 | 25 | µA | |
| Operating junction temperature range, TJ | –40 | 125 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| IEC (4) 61000-4-2 contact discharge, CC1, CC2 | ±8000 | |||
| IEC (4) 61000-4-2 air-gap discharge, CC1, CC2 | ±15000 | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Supply Voltage | VDD | 0 | 5.5 | V | |
| VPWR | 4.65 | 25 | V | |||
| VI | Applied Voltage | EN12V, EN9V, PCTRL, CC1, CC2, CTL1, CTL2 | 0 | 5.5 | V | |
| GD | 0 | 6.5 | V | |||
| DSCG, GDNS, VBUS | 0 | 25 | V | |||
| HIPWR, PSEL | 0 | DVDD | V | |||
| VI | Pin-to-pin voltage | ISNS - VBUS | –0.1 | 0.1 | V | |
| VIH | High-Level Input Voltage | EN12V, EN9V | 1.4 | V | ||
| PCTRL | 2 | V | ||||
| GD | 2 | V | ||||
| VIL | Low-Level Input Voltage | EN12V, EN9V | 0.5 | V | ||
| PCTRL | 1.6 | V | ||||
| GD | 1.6 | V | ||||
| IS | Sinking Current | CTL1, CTL2, UFP | 5 | mA | ||
| GD | 80 | µA | ||||
| DSCG, transient sinking current 50 ms pulse, 0.25% duty cycle | 350 | mA | ||||
| DSCG, average | 5 | mA | ||||
| CS | Shunt capacitance | CC1, CC2 (C(RX)) | 200 | 560 | 600 | pF |
| VBUS (C(PDIN)) | 10 | µF | ||||
| DVDD (C(DVDD)) | 0.198 | 0.22 | 0.242 | µF | ||
| VAUX (C(VAUX)) | 0.09 | 0.1 | 0.11 | µF | ||
| VTX (C(VTX)) | 0.09 | 0.10 | 0.11 | µF | ||
| VDD (C(VDD)) | 0.09 | µF | ||||
| RS | Sense resistance | Configured for 3 A | 5 | 6.4 | mΩ | |
| Configured for 5 A | 5 | 5.8 | mΩ | |||
| R(PUD) | Pull up/down resistance | HIPWR, PSEL (direct to GND or direct to DVDD) | 0 | 1 | kΩ | |
| HIPWR, PSEL (R(SEL) ) | 80 | 100 | 120 | kΩ | ||
| R(DSCG) | Series resistance | Maximum VBUS voltage of 25 V | 80 | Ω | ||
| Maximum VBUS voltage of 15 V | 43 | Ω | ||||
| Maximum VBUS voltage of 6 V | 20 | Ω | ||||
| TJ | Operating junction temperature | -40 | 125 | °C | ||
| THERMAL METRIC(1) | TPS25740 TPS25740A |
UNIT | |
|---|---|---|---|
| RGE (VQFN) | |||
| 24 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 33 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 32.6 | °C/W |
| RθJB | Junction-to-board thermal resistance | 10 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
| ψJB | Junction-to-board characterization parameter | 10 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.6 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Voltage Comparator (VBUS) | ||||||
| V(VBUS_RTH) | VBUS Threshold (Rising voltage) | 4.25 | 4.45 | 4.65 | V | |
| V(VBUS_FTH) | VBUS Threshold (Falling voltage) | 3.5 | 3.7 | 3.9 | V | |
| VBUS Threshold (Hysteresis) | 0.75 | V | ||||
| Power Supply (VDD, VPWR) | ||||||
| V(VDD_TH) | VDD UVLO threshold | Rising voltage | 2.8 | 2.91 | 2.97 | V |
| Falling voltage | 2.8 | 2.86 | 2.91 | |||
| Hysteresis, comes into effect once the rising threshold is crossed. | 0.05 | |||||
| V(VPWR_RTH) | VPWR UVLO threshold rising | Rising voltage | 4.2 | 4.45 | 4.65 | V |
| V(VPWR_FTH) | VPWR UVLO threshold falling | Falling voltage | 3.5 | 3.7 | 3.9 | V |
| VPWR UVLO threshold hysteresis | Hysteresis, comes into effect once the rising threshold is crossed. | 0.75 | V | |||
| Supply current drawn from VDD in sleep mode | VPWR = 0 V, VDD = 5 V, CC1 and CC2 pins are open. | 9.2 | 20 | µA | ||
| VPWR = 0 V, VDD = 5 V,CC1 pin open, CC2 pin tied to GND. | 94 | 150 | µA | |||
| Supply current drawn from VPWR in sleep mode | VPWR = 5 V, VDD = 0 V, CC1 and CC2 pins are open. | 8.5 | 15 | µA | ||
| VPWR = 5 V, VDD = 0 V, CC1 pin open, CC2 pin tied to GND. | 90 | 140 | µA | |||
| I(SUPP) | Operating current while sink attached | PD Sourcing active, VBUS = 5 V, VPWR = 5 V, VDD = 3.3 V |
1 | 1.8 | 3 | mA |
| Over/Under Voltage Protection (VBUS) | ||||||
| V(FOVP) | Fast OVP threshold, always enabled | 5 V PD contract | 5.8 | 6.05 | 6.3 | V |
| 12 V PD contract (TPS25740) | 13.2 | 13.75 | 14.3 | V | ||
| 20 V PD contract (TPS25740) | 22.1 | 23.05 | 24.0 | V | ||
| 9 V PD contract (TPS25740A) | 10.1 | 10.55 | 11.0 | V | ||
| 15 V PD contract (TPS25740A) | 16.2 | 16.95 | 17.7 | V | ||
| V(SOVP) | Slow OVP threshold, disabled during voltage transitions. (See Figure 1) | 5 V PD contract | 5.5 | 5.65 | 5.8 | V |
| 12 V PD contract (TPS25740) | 13.1 | 13.4 | 13.7 | V | ||
| 20 V PD contract (TPS25740) | 21.5 | 22.0 | 22.5 | V | ||
| 9 V PD contract (TPS25740A) | 10 | 10.2 | 10.4 | V | ||
| 15 V PD contract (TPS25740A) | 16.3 | 16.5 | 17 | V | ||
| V(SUVP) | UVP threshold, disabled during voltage transitions (See Figure 1) | 5 V PD contract | 3.5 | 3.65 | 3.8 | V |
| 12 V PD contract (TPS25740) | 9.2 | 9.45 | 9.7 | V | ||
| 20 V PD contract (TPS25740) | 15.7 | 16.1 | 16.5 | V | ||
| 9 V PD contract (TPS25740A) | 6.8 | 6.95 | 7.1 | V | ||
| 15 V PD contract (TPS25740A) | 11.7 | 11.95 | 12.2 | V | ||
| VAUX | ||||||
| V(VAUX) | Output voltage | 0 ≤ I(VAUX) ≤ I(VAUXEXT) | 2.875 | 3.2 | 4.1 | V |
| VAUX Current limit | 1 | 5 | mA | |||
| I(VAUXEXT) | External load that may be applied to VAUX. | 25 | µA | |||
| DVDD | ||||||
| V(DVDD) | Output voltage | 0 mA ≤ I(DVDD) ≤ 35 mA, CC1 or CC2 pulled to ground via 5.1 kΩ, or both CC1 and CC2 pulled to ground via 1 kΩ | 1.75 | 1.85 | 1.95 | V |
| Load Regulation | Overshoot from V(DVDD), 10-mA minimum, 0.198-µF bypass capacitor |
1.7 | 2 | V | ||
| Current limit | DVDD tied to GND | 40 | 150 | mA | ||
| VTX | ||||||
| Output voltage | Not transmitting or receiving, 0 to 2 mA external load | 1.050 | 1.125 | 1.200 | V | |
| Current Limit | VTX tied to GND | 2.5 | 10 | mA | ||
| Gate Driver Disable (GD) | ||||||
| V(GD_TH) | Input enable threshold voltage | Rising voltage | 1.64 | 1.725 | 1.81 | V |
| Hysteresis | 0.15 | V | ||||
| V(GDC) | Internal clamp voltage | I(GD) = 80 µA | 6.5 | 7 | 8.5 | V |
| R(GD) | Internal pulldown resistance | From 0 V to 6 V | 3 | 6 | 9.5 | MΩ |
| Discharge (DSCG) (1)(2) | ||||||
| V(DSCGT) | ON state (linear) | I(DSCG) = 100 mA | 0.15 | 0.42 | 1 | V |
| I(DSCGT) | ON state (saturation) | V(DSCG) = 4 V, pulsed mode operation | 220 | 553 | 1300 | mA |
| R(DSCGB) | Discharge bleeder | While CC1 is pulled down by 5.1 kΩ and CC2 is open, V(DSCG) = 25 V | 6.6 | 8.2 | 10 | kΩ |
| Leakage current | 0 V ≤ V(DSCG) ≤ 25 V | 2 | µA | |||
| N-ch MOSFET Gate Driver (GDNG,GDNS) | ||||||
| I(GDNON) | Sourcing current | 0 V ≤ V(GDNS) ≤ 25 V, 0 V ≤ V(GDNG) – V(GDNS) ≤ 6 V |
13.2 | 20 | 30 | µA |
| V(GDNON) | Sourcing voltage while enabled (V(GDNG)– V(GDNS)) |
0 V ≤ V(GDNS) ≤ 25 V, I(GDNON) ≤ 4 µA, VPWR = 0 V | 7 | 12 | V | |
| 0 V ≤ V(GDNS) ≤ 25 V, I(GDNON) ≤ 4 µA, VDD = 0 V | 8.5 | 12 | V | |||
| R(GDNGOFF) | Sinking strength while disabled | V(GDNG) – V(GDNS)= 0.5 V, 0 ≤ V(GDNS) ≤ 25 V |
150 | 300 | Ω | |
| Sinking strength UVLO (safety) | VDD = 1.4 V, V(GDNG) = 1 V, V(GDNS) = 0 V, VPWR = 0 V |
145 | µA | |||
| VPWR = 1.4 V, V(GDNG) = 1 V, V(GDNS) = 0 V, VDD = 0 V |
145 | µA | ||||
| Off-state leakage | V(GDNS) = 25 V, V(GDNG) open | 7 | µA | |||
| Power Control Input (PCTRL) | ||||||
| V(PCTRL_TH) | Threshold voltage(3) | Voltage rising | 1.65 | 1.75 | 1.85 | V |
| Hysteresis | 100 | mV | ||||
| Input resistance | 0 V ≤ V(PCTRL) ≤ V(VAUX) | 1.5 | 2.9 | 6 | MΩ | |
| Voltage Select (HIPWR), Power Select (PSEL)(4) | ||||||
| Leakage current | 0 V ≤ V(HIPWR) ≤ V(DVDD), 0 V ≤ V(PSEL) ≤ V(DVDD) |
–1 | 1 | µA | ||
| Port Status and Voltage Control (CTL1, CTL2, UFP)(5) | ||||||
| VOL | Output low voltage | IOL = 4 mA sinking | 0.4 | V | ||
| Leakage Current (6) | In Hi-Z state, 0 ≤ V(CTLx) ≤ 5.5 V or 0 ≤ VUFP ≤ 5.5V |
–0.5 | 0.5 | µA | ||
| Enable 9 V, 12 V Capability (EN9V, EN12V) | ||||||
| Input low threshold voltage | 0.585 | V | ||||
| Input high threshold voltage | 1.225 | V | ||||
| Input hysteresis | 0.25 | V | ||||
| Transmitter Specifications (CC1, CC2) | ||||||
| RTX | Output resistance (zDriver from USB PD in Documentation Support) | During transmission | 33 | 45 | 75 | Ω |
| V(TXHI) | Transmit high voltage | External Loading per Figure 25 | 1.05 | 1.125 | 1.2 | V |
| V(TXLO) | Transmit low voltage | External Loading per Figure 25 | –75 | 75 | mV | |
| Receiver Specifications (CC1, CC2) | ||||||
| V(RXHI) | Receive threshold (rising) | 800 | 840 | 885 | mV | |
| V(RXLO) | Receive threshold (falling) | 485 | 525 | 570 | mV | |
| Receive threshold (Hysteresis) | 315 | mV | ||||
| V(INT) | Amplitude of interference that can be tolerated | Interference is 600 kHz square wave, rising 0 to 100 mV. | 100 | mV | ||
| Interference is 1 MHz sine wave | 1 | VPP | ||||
| DFP Specifications (CC1, CC2) | ||||||
| V(DSTD) | Detach threshold when cable is detached. | In standard DFP mode(7), voltage rising | 1.52 | 1.585 | 1.65 | V |
| Hysteresis | 0.02 | V | ||||
| V(D1.5) | In 1.5 A DFP mode(8), voltage rising | 1.52 | 1.585 | 1.65 | V | |
| Hysteresis | 0.02 | V | ||||
| V(D3.0) | In 3 A DFP mode(9), voltage rising | 2.50 | 2.625 | 2.75 | V | |
| Hysteresis | 0.05 | V | ||||
| V(OCN) | Unloaded output voltage on CC pin | normal mode | 2.7 | 4.35 | V | |
| V(OCDS) | VPWR = 0 V (in UVLO) or in sleep mode | 1.8 | 5.5 | V | ||
| I(RPSTD) | Loaded output current while connected through CCx | In standard DFP mode1, CCy open, 0 V ≤ VCCx ≤ 1.5 V (vRd) |
64 | 80 | 96 | µA |
| I(RP1.5) | In 1.5 A DFP mode 2, CCy open, 0 V ≤ VCCx ≤ 1.5 V (vRd) |
166 | 180 | 194 | µA | |
| I(RP3.0) | In 3 A DFP mode 3, CCy open, 0 V ≤ VCCx ≤ 1.5 V (vRd) |
304 | 330 | 356 | µA | |
| V(RDSTD) | Ra, Rd detection threshold (falling) | In standard DFP mode1, 0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.15 | 0.19 | 0.23 | V |
| Hysteresis | 0.02 | V | ||||
| V(RD1.5) | In 1.5 A DFP mode2, CCy open 0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.35 | 0.39 | 0.43 | V | |
| Hysteresis | 0.02 | V | ||||
| V(RD3.0) | In 3 A DFP mode3, CCy open 0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.75 | 0.79 | 0.83 | V | |
| Hysteresis | 0.02 | V | ||||
| V(WAKE) | Wake threshold (rising and falling), exit from sleep mode | VPWR = 4.65 V , 0 V ≤ VDD ≤ 3 V | 1.6 | 3.0 | V | |
| I(DSDFP) | Output current on CCx in sleep mode to detect Ra removal. | CCx = 0V, CCy floating | 40 | 73 | 105 | µA |
| OverCurrent Protection (ISNS, VBUS) | ||||||
| VI(TRIP) | Current trip shunt voltage | Specified as V(ISNS)-V(VBUS). 3.5 V(10) ≤ VBUS ≤ 25 V |
||||
| HIPWR: 5 A not enabled | 19.2 | 22.6 | mV | |||
| HIPWR = DVDD (5 A enabled) | 29 | 34 | mV | |||
| OTSD | ||||||
| TJ1 | Die Temperature (Analog)(11) | TJ ↑ | 125 | 135 | 145 | °C |
| Hysteresis | 10 | |||||
| TJ2 | Die Temperature (Analog) (12) | TJ ↑ | 140 | 150 | 163 | °C |
| Hysteresis | 10 | |||||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tFOVPDG | Deglitch for fast over-voltage protection | 5 | µs | |||
| tOCP | Deglitch Filter for over-current protection | 15 | µs | |||
| Time power is applied until CC1 and CC2 pull-ups are applied. | V(VPWR) > V(VPWR_TH) OR V(VDD) > V(VDD_TH) |
2.5 | 4 | ms | ||
| tCC | Falling/Rising voltage deglitch time for detection on CC1 and CC2 | 120 | µs | |||
| Transmitter Specifications (CC1, CC2) | ||||||
| tUI | Bit unit Interval | 3.05 | 3.3 | 3.70 | µs | |
| Rise/fall time, tFall and tRise (refer to USB PD in Documentation Support) | External Loading per Figure 25 | 300 | 600 | ns | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tVP | Delay from enabling external NFET until under-voltage and OCP protection are enabled | VBUS = GND | 190 | ms | ||
| tSTL | Source settling time, time from CTL1 and CTL2 being changed until a PS_RDY USB PD message is transmitted to inform the sink is may draw full current. (refer to USB PD in Documentation Support) | 260 | ms | |||
| tSR | Time that GDNG is disabled after a hard reset. This is tSrcRecover. (refer to USB PD in Documentation Support) | TJ > TJ1 | 765 | ms | ||
| tHR | Time after hard reset is transmitted until GDNG is disabled. This is tPSHardReset. (refer to USB PD in Documentation Support) | 30 | ms | |||
| tCCDeb | Time until UFP is pulled low after sink attachment, this is the USB Type-C required debounce time for attachment detection called tCCDebounce. (refer to USB Type-C in Documentation Support) | 185 | ms | |||
| tST | Delay after sink request is accepted until CTL1 and/or CTL2 is changed. This is called tSnkTransition. (refer to USB PD in Documentation Support) | 30 | ms | |||
| tFLT | The time in between hard reset transmissions in the presence of a persistent supply fault. | GD = GND or VPWR=GND, sink attached | 1395 | ms | ||
| tSH | The time in between retries (hard reset transmissions) in the presence of a persistent VBUS short. | VBUS = GND, sink attached | 985 | ms | ||
| tON | The time from UFP being pulled low until a hard reset is transmitted. Designed to be greater than tSrcTurnOn. (refer to USB PD in Documentation Support) | GD = 0 V or VPWR = 0 V | 600 | ms | ||
| Retry interval if USB PD sink stops communicating without being removed or if sink does not communicate after a fault condition. Time GDNG remains enabled before a hard reset is transmitted. This is the tNoResponse time. (refer to USB PD in Documentation Support) | Sink attached | 4.8 | s | |||
| tDVDD | Delay before DVDD is driven high | After sink attached | 5 | ms | ||
| tGDoff | Turnoff delay, time until V(GDNG) is below 10% of its initial value after the GD pin is low. | VGD: 5 V → 0 V in < 0.5 µs. | 5 | µs | ||
| tFOVP | Response time when VBUS exceeds the fast-OVP threshold | VBUS ↑ to GDNG OFF (V(GDNG) below 10% its initial value) |
30 | µs | ||
| OCP large signal response time | 5 A enabled, V(ISNS) -V(VBUS): 0 V → 42 mV measured to GDNG transition start. | 30 | µs | |||
| Time until discharge is stopped after TJ1 is exceeded. | 0 V ≤ V(DSCG) ≤ 25 V | 10 | µs | |||
| Digital output fall time | V(PULLUP) = 1.8 V, CL = 10 pF, R(PULLUP) = 10 kΩ, V(CTLx) or V(UFP) : 70% VPULLUP → 30% VPULLUP |
20 | 300 | ps | ||
Figure 1. Timing Illustration for tVP, tST and tSTL, After Sink Attachment negotiation to 12 V then back to 5 V. V(SOVP) and V(SUVP) are Disabled Around Voltage Transitions.
Figure 2. Timing Illustration for tHR and tSR, After Sink Attachment with persistent TJ > TJ1
Figure 3. Timing Illustration for tCcDeb and tVP, Under Persistent Fault Condition
Figure 4. Timing Illustration for tSH and tVP, with VBUS Shorted to Ground
Figure 5. Timing Illustration for tON
Figure 6. Timing Illustration for tON
| I(DSCG) = 100 mA |
| 5 A enabled |
| Sink attached at time 0 | ||
| UFP pulled up to DVDD | ||
| V(DSCG) = 4 V | Pulsed Testing |
| 3 A enabled |
| Sink detached at time 0s | ||
| Sleep mode entered at time 0.19s. | ||
| UFP pulled up to DVDD |