SLVSDG8B April   2016  – June 2017 TPS25740 , TPS25740A
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
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
      1. 8.1.1 VBUS Capacitance
      2. 8.1.2 USB Data Communications
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  USB Type-C CC Logic (CC1, CC2)
      2. 8.3.2  USB PD BMC Transmission (CC1, CC2, VTX)
      3. 8.3.3  USB PD BMC Reception (CC1, CC2)
      4. 8.3.4  Discharging (DSCG, VPWR)
        1. 8.3.4.1 Discharging after a Fault (VPWR)
      5. 8.3.5  Configuring Voltage Capabilities (HIPWR, EN9V, EN12V)
      6. 8.3.6  Configuring Power Capabilities (PSEL, PCTRL, HIPWR)
      7. 8.3.7  Gate Driver (GDNG, GDNS)
      8. 8.3.8  Fault Monitoring and Protection
        1. 8.3.8.1 Over/Under Voltage (VBUS)
        2. 8.3.8.2 Over-Current Protection (ISNS, VBUS)
        3. 8.3.8.3 System Fault Input (GD, VPWR)
      9. 8.3.9  Voltage Control (CTL1, CTL2)
      10. 8.3.10 Sink Attachment Indicator (UFP, DVDD)
      11. 8.3.11 Power Supplies (VAUX, VDD, VPWR, DVDD)
      12. 8.3.12 Grounds (AGND, GND)
      13. 8.3.13 Output Power Supply (DVDD)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Sleep Mode
      2. 8.4.2 Checking VBUS at Start Up
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 System-Level ESD Protection
      2. 9.1.2 Use of GD Internal Clamp
      3. 9.1.3 Resistor Divider on GD for Programmable Start Up
      4. 9.1.4 Selection of the CTL1 and CTL2 Resistors (R(FBL1) and R(FBL2))
      5. 9.1.5 Voltage Transition Requirements
      6. 9.1.6 VBUS Slew Control using GDNG C(SLEW)
      7. 9.1.7 Tuning OCP Using RF and CF
    2. 9.2 Typical Application , A/C Power Source (Wall Adapter)
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Power Pin Bypass Capacitors
        2. 9.2.2.2 Non-Configurable Components
        3. 9.2.2.3 Configurable Components
      3. 9.2.3 Application Curves
      4. 9.2.4 Typical Application, D/C Power Source
        1. 9.2.4.1 Design Requirements
        2. 9.2.4.2 Detailed Design Procedure
          1. 9.2.4.2.1 Power Pin Bypass Capacitors
          2. 9.2.4.2.2 Non-Configurable Components
          3. 9.2.4.2.3 Configurable Components
        3. 9.2.4.3 Application Curves
    3. 9.3 System Examples
      1. 9.3.1 D/C Power Source (Power Hub)
      2. 9.3.2 A/C Power Source (Wall Adapter)
      3. 9.3.3 Dual-Port Power Managed A/C Power Source (Wall Adaptor)
      4. 9.3.4 D/C Power Source (Power Hub with 3.3 V Rail)
  10. 10Power Supply Recommendations
    1. 10.1 VDD
    2. 10.2 VPWR
  11. 11Layout
    1. 11.1 Port Current Kelvin Sensing
    2. 11.2 Layout Guidelines
      1. 11.2.1 Power Pin Bypass Capacitors
      2. 11.2.2 Supporting Components
    3. 11.3 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • USB Power Delivery (PD) 2.0 Certified Provider,
    USB Type-C™ Rev. 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, and/or 20 V (TPS25740)
    • 5 V, 9 V, and/or 15 V (TPS25740A)
  • Pin-Selectable Peak Power Settings
    • 12 options 15 W – 100W (TPS25740)
    • 11 options 15 W – 81W (TPS25740A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFET
    • 2-pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • Below 10 µA Quiescent Current when Unattached
  • Port Attachment Indicator
  • Port Power Management
  • Built-In 1.8 V at 35 mA Supply Output

Applications

  • USB-PD Adaptor (data-less)
  • Dedicated Charging Port (data-less)
  • Power Hub (data-less)
  • Power Bank
  • Cigarette Lighter Adaptor (CLA)

Description

The TPS25740, TPS25740A implements a source that is compliant to USB Power Delivery 2.0 version 1.2 and Type-C revision 1.2. It monitors the CC pin to detect when a USB Type-C sink is attached, then it enables a N-ch MOSFET gate driver to turn on VBUS. The device then offers up to three different voltages using USB Power Delivery. Four input pins (PSEL, HIPWR, PCTRL, and (EN12V or EN9V) are used to configure the voltages and currents advertised. The device uses the CTL1 and CTL2 pins to select one of three voltages from the power supply based on the voltage requested by the attached sink. The device automatically handles discharging the VBUS output per USB PD requirements.

The TPS25740, TPS25740A typically draws 8.5 µA (or 5.8 µA if VDD = 3.3 V) when no device is attached. Additional system power saving is achievable by using the Port Attachment Indicator (UFP) output to disable the power source when no device is attached.

Protection features include overvoltage protection, overcurrent protection, over-temperature protection, IEC for CC pins, and system override to disable the gate driver (GD).

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS25740 QFN (24) 4.00 mm x 4.00 mm
TPS25740A
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TPS25740 TPS25740A fp_schematic_slvsdg8.gif