SLVSDR6C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tVP | Delay from enabling external NFET until under-voltage and OCP protection are enabled | VBUS = GND | 190 | ms | ||
| tSTL | Source settling time, time from CTL1, CTL2, or CTL3 being changed until a PS_RDY USB PD message is transmitted to inform the sink is may draw full current. (refer to USB PD in Documentation Support) | 260 | ms | |||
| tSR | Time that GDNG is disabled after a hard reset. This is tSrcRecover. (refer to USB PD in Documentation Support) | TJ> TJ1 | 765 | ms | ||
| tHR | Time after hard reset is transmitted until GDNG is disabled. This is tPSHardReset. (refer to USB PD in Documentation Support) | 30 | ms | |||
| tCCDeb | Time until ENSRC is pulled low after sink attachment, this is the USB Type-C required debounce time for attachment detection called tCCDebounce. (refer to USB Type-C in Documentation Support) | 185 | ms | |||
| tST | Delay after sink request is accepted until CTL1, CTL2, or CTL3 is changed. This is called tSnkTransition. (refer to USB PD in Documentation Support) | 30 | ms | |||
| tFLT | The time in between hard reset transmissions in the presence of a persistent supply fault. | GD = GND or VPWR = GND, sink attached | 1395 | ms | ||
| tSH | The time in between retries (hard reset transmissions) in the presence of a persistent VBUS short. | VBUS = GND, sink attached | 985 | ms | ||
| tON | The time from ENSRC being pulled low until a hard reset is transmitted. Designed to be greater than tSrcTurnOn. (refer to USB PD in Documentation Support) | GD = 0 V or VPWR = 0 V | 600 | ms | ||
| Retry interval if USB PD sink stops communicating without being removed or if sink does not communicate after a fault condition. Time GDNG remains enabled before a hard reset is transmitted. This is the tNoResponse time. (refer to USB PD in Documentation Support) | Sink attached | 4.8 | s | |||
| tDVDD | Delay before DVDD is driven high | After sink attached | 5 | ms | ||
| tGDoff | Turnoff delay, time until V(GDNG) is below 10% of its initial value after the GD pin is low | VGD: 5 V → 0 V in < 0.5 µs | 5 | µs | ||
| tFOVP | Response time when VBUS exceeds the fast-OVP threshold | VBUS ↑ to GDNG OFF
(V(GDNG) below 10% its initial value) |
30 | µs | ||
| OCP large signal response time | 5 A enabled, V(ISNS) -V(VBUS): 0 V → 42 mV measured to GDNG transition start | 30 | µs | |||
| Time until discharge is stopped after TJ1 is exceeded. | 0 V ≤ V(DSCG) ≤ 25 V | 10 | µs | |||
| Digital output fall time | V(PULLUP) = 1.8 V, CL = 10 pF,
R(PULLUP) = 10 kΩ, V(CTLx) or V(ENSRC) : 70% VPULLUP → 30% VPULLUP |
20 | 300 | ps | ||
Figure 1. Timing Illustration for tVP, tST and tSTL, After Sink Attachment Negotiation to 12 V Then Back to 5 V. V(SOVP) and V(SUVP) are Disabled Around Voltage Transitions.
Figure 2. Timing Illustration for tHR and tSR, After Sink Attachment with Persistent TJ > TJ1
Figure 3. Timing Illustration for tCcDeb and tVP, Under Persistent Fault Condition
Figure 4. Timing Illustration for tSH and tVP, with VBUS Shorted to Ground
Figure 5. Timing Illustration for tON
Figure 6. Timing Illustration for tON
Figure 7. Timing Diagram for ENSRC and GDNG After Receiving a Hard Reset
Figure 8. Timing Diagram for ENSRC and GDNG After Transmitting a Hard Reset