SLVSDJ5D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.

| IDSCG = 100 mA |

| CC pins are open |



| 5 A enabled |

| Sink attached at time 0 | ||
| UFP pulled up to DVDD | ||

| VDD = 5 V |

| VDSCG = 4 V | pulsed testing |




| 3 A enabled |

| Sink detached at time 0.19s | ||
| Sleep mode entered at time 0.39s. | ||
| UFP pulled up to DVDD |