SLVSEI3D October   2018  – May 2026 TPS25982

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Protection (UVLO and UVP)
      2. 7.3.2 Overvoltage Protection (OVP)
      3. 7.3.3 Inrush Current, Overcurrent, and Short-Circuit Protection
        1. 7.3.3.1 Slew Rate and Inrush Current Control (dVdt)
        2. 7.3.3.2 Circuit Breaker
        3. 7.3.3.3 Active Current Limiting
        4. 7.3.3.4 Short-Circuit Protection
      4. 7.3.4 Overtemperature Protection (OTP)
      5. 7.3.5 Analog Load Current Monitor (IMON)
      6. 7.3.6 Power Good (PG)
      7. 7.3.7 Load Detect/Handshake (LDSTRT)
    4. 7.4 Fault Response
    5. 7.5 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application: Standby Power Rail Protection in Datacenter Servers
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Device Selection
        2. 8.2.2.2 Setting the Current Limit Threshold: RILIM Selection
        3. 8.2.2.3 Setting the Undervoltage Lockout Set Point
        4. 8.2.2.4 Selecting the Current Monitoring Resistor: RIMON
        5. 8.2.2.5 Setting the Output Voltage Ramp Time (TdVdt)
          1. 8.2.2.5.1 Case 1: Start-Up Without Load: Only Output Capacitance COUT Draws Current
          2. 8.2.2.5.2 Case 2: Start-Up With Load: Output Capacitance COUT and Load Draw Current
        6. 8.2.2.6 Setting the Load Handshake (LDSTRT) Delay
        7. 8.2.2.7 Setting the Transient Overcurrent Blanking Interval (tITIMER)
        8. 8.2.2.8 Setting the Auto-Retry Delay and Number of Retries
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Optical Module Power Rail Path Protection
        1. 8.3.1.1 Design Requirements
        2. 8.3.1.2 Device Selection
        3. 8.3.1.3 External Component Settings
        4. 8.3.1.4 Voltage Drop
        5. 8.3.1.5 Application Curves
      2. 8.3.2 Input Protection for 12V Rail Applications: PCIe Cards, Storage Interfaces and DC Fans
    4. 8.4 Power Supply Recommendations
      1. 8.4.1 Transient Protection
      2. 8.4.2 Output Short-Circuit Measurements
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
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
Pin Configuration and Functions

TPS25982 RGE24-Pin QFNTop View Figure 5-1 RGE24-Pin QFNTop View
Table 5-1 Pin Functions
PIN TYPE DESCRIPTION
NAME NO.
OUT 17, 18, 19, 20, 21, 22, 23, 24 Power Power Output
IN 1, 2, 3, 16, Pad 1 Thermal / Power Power Input. The exposed pad must be soldered to input power plane uniformly to establish proper heat dissipation and to maintain optimal current distribution through the device.
GND 4, 5, 14,
Pad 2
Ground Connect to System Ground
EN/UVLO 6 Analog Input Active High Enable for the device. A resistor divider on this pin from input supply to GND can be used to adjust the Undervoltage Lockout threshold. Do not leave floating.
ITIMER 7 Analog Output A capacitor from this pin to GND sets the overcurrent blanking interval during which the output current can temporarily exceed set current limit (but lower than fast-trip threshold) before the device overcurrent response takes action. Leave this pin open for fastest response to overcurrent events. See also ITIMER Functional Mode Summary for more details.
ILIM 8 Analog Output An external resistor from this pin to GND sets the output current limit threshold and fast trip threshold. Do not leave floating.
IMON 9 Analog Output Analog output load current monitor. This pin sources a current proportional to the load current. This can be converted to a voltage signal by connecting an appropriate resistor from this pin to GND.
RETRY_DLY 10 Analog Output A capacitor from this pin to GND sets the time period that has to elapse after a fault shutdown before the device tries to restart automatically. Connect this pin to GND for latch-off operation (no auto-retries) after a fault. See also Fault Response section for more details.
NRETRY 11 Analog Output A capacitor from this pin to GND sets the number of times the part tries to restart automatically after shutdown due to fault. Connect this pin to GND if the part should retry indefinitely. See also Fault Response section for more details.
LDSTRT 12 Analog Input Load Detect/Handshake Signal. A capacitor from this pin to GND sets the time period after PG assertion within which the pin has to be pulled low for the device to remain ON. Connect to GND if the load detect/handshake feature is not used. See also Load Detect/Handshake (LDSTRT) section for more details. Do not leave floating.
PG 13 Digital Output Active High Power Good Indication. This pin is asserted when the FET is fully enhanced and output has reached maximum voltage. It is an open-drain output that requires an external pull-up resistor to an external supply. This pin remains logic low when VIN < VUVP.
dVdt 15 Analog Output A capacitor from this pin to GND sets the output turn on slew rate. Leave this pin floating for the fastest slew rate during start-up.