SLVSEI3C October 2018 – May 2020 TPS25982
PRODUCTION DATA.
| TPS259822x Variants |
| TPS259824x Variants |
| VENUVLO = 2 V, OUT = Open |
| VENUVLO = 1 V, OUT = Open |
| Across Process, Voltage, Temperature Corners, Normalized to mean value of 246 μA/A |
| TPS259823x Variants |
| VENUVLO = 0 V, OUT = Open |
| Across Process, Voltage, Temperature Corners |
| VIN = 0 V |
| CIN = 1 μF | COUT = 220 μF | CdVdt = 3.3 nF |
| COUT = 220 μF | CdVdt = 3.3 nF | ROUT = 6 Ω |
| RILIM = 100 Ω | CITIMER = Open |
| RILIM = 100 Ω | CITIMER = 4.7 nF | RETRY_DLY =
Short to GND |
| RILIM = 100 Ω | CITIMER = 4.7 nF | |
| RILIM = 100 Ω | ||
| RILIM = 100 Ω |
| RILIM = 511 Ω |
| COUT = 220 μF | CdVdt = 10 nF | ROUT = Open |
| TPS259824x (16.7-V OVP variant) |
| RILIM = 100 Ω | CITIMER = 4.7 nF |
| RILIM = 100 Ω | CITIMER = 4.7 nF | CRETRY_DLY = 1 nF,
CNRETRY = Open |
| RILIM = 100 Ω | CITIMER = 4.7 nF | CRETRY_DLY = Open,
CNRETRY = Open |
| RILIM = 100 Ω | ||
| RILIM = 332 Ω |