SLVS227F August   1999  – December 2020

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Device Comparison
  6. 6Pin Configuration and Functions
  7. 7Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings for TPS3123
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Dissipation Rating Table
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Timing Diagrams
    9. 7.9 Typical Characteristics
  8. 8Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Manual Reset ( MR)
      2. 8.3.2 Active-High or Active-Low Output
      3. 8.3.3 Push-Pull or Open-Drain Output
      4. 8.3.4 Watchdog Timer (WDI)
    4. 8.4 Device Functional Modes
  9. 9Device and Documentation Support

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

GUID-10289BA1-8168-4DDD-85AF-E9BDD909A2A8-low.gifFigure 6-1 TPS3123 / TPS3128: DBV PACKAGE
5-Pin SOT-23
Top View
GUID-466A28D0-3356-448F-8C50-8D9F0B5DFBBB-low.gifFigure 6-3 TPS3125 / TPS3126: DBV PACKAGE
5-Pin SOT-23
Top View
GUID-3369F04D-B630-408C-A680-9FFB66B30633-low.gifFigure 6-2 TPS3124: DBV PACKAGE
5-Pin SOT-23
Top View
Table 6-1 Pin Functions
PIN I/O DESCRIPTION
PIN NUMBER TPS3123
TPS3128
TPS3124 TPS3125
TPS3126
1 RESET RESET RESET O Active-Low Output Reset Signal: This pin is driven to a logic low when VDD voltage falls below the negative voltage threshold (VIT-). RESET remains low (asserted) for the delay time period (tD) after VDD voltage rises above VIT+ = VIT- + VHYS.
2 GND GND GND - GROUND
3 MR - - I Manual Reset: Pull this pin to a logic low to assert a reset signal in the RESET output pin. After MR pin is left floating or pulls to logic high, the RESET output deasserts to the nominal state after the reset delay time (tD) expires.
3 - RESET RESET O Active-High Output Reset Signal: This pin is driven to a logic high when VDD voltage falls below the negative voltage threshold (VIT-). RESET remains high (asserted) for the delay time period (tD) after VDD voltage rises above VIT+ = VIT- + VHYS.
4 WDI WDI MR I Watchdog timer input: If WDI remains high or low longer than the timeout period, then reset is triggered. The timer clears when reset is asserted or when WDI sees a rising edge or a falling edge. If unused, the WDI connection must be high impedance to prevent it from causing a reset event.
5 VDD VDD VDD I Input Supply Voltage: Supply voltage pin. Good analog design practice is to place a 0.1-µF ceramic capacitor close to this pin.