SBVS250 April 2015 TPS3779 , TPS3780
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VDD | –0.3 | 7 | V |
| OUT1, OUT2 (TPS3779 only) | –0.3 | VDD + 0.3 | V | |
| OUT1, OUT2 (TPS3780 only) | –0.3 | 7 | V | |
| SENSE1, SENSE2 | –0.3 | 7 | V | |
| Current | OUT1, OUT2 | ±20 | mA | |
| Temperature | Operating junction, TJ | –40 | 125 | °C |
| Storage, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Power-supply voltage | 1.5 | 6.5 | V | |||
| Sense voltage | SENSE1, SENSE2 | 0 | 6.5 | V | ||
| Output voltage (TPS3779 only) | OUT1, OUT2 | 0 | VDD + 0.3 | V | ||
| Output voltage (TPS3780 only) | OUT1, OUT2 | 0 | 6.5 | V | ||
| RPU | Pullup resistor (TPS3780 only) | 1.5 | 10,000 | kΩ | ||
| Current | OUT1, OUT2 | –5 | 5 | mA | ||
| CIN | Input capacitor | 0.1 | µF | |||
| TJ | Junction temperature | –40 | 25 | 125 | °C | |
| THERMAL METRIC(1) | TPS3779, TPS3780 | UNIT | ||
|---|---|---|---|---|
| DRY (USON) | DBV (SOT23-6) | |||
| 6 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 306.7 | 193.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 174.1 | 134.5 | |
| RθJB | Junction-to-board thermal resistance | 173.4 | 39.0 | |
| ψJT | Junction-to-top characterization parameter | 30.9 | 30.4 | |
| ψJB | Junction-to-board characterization parameter | 171.6 | 38.5 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 65.2 | N/A | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VDD | Input supply range | 1.5 | 6.5 | V | |||
| V(POR) | Power-on reset voltage(1) | VOL (max) = 0.2 V, IOL = 15 µA | 0.8 | V | |||
| IDD | Supply current (into VDD pin) | VDD = 3.3 V, no load, –40°C < TJ < 85°C | 2.09 | 3.72 | µA | ||
| VDD = 3.3 V, no load, –40°C < TJ < 125°C | 5.80 | µA | |||||
| VDD = 6.5 V, no load, –40°C < TJ < 85°C | 2.29 | 4.00 | µA | ||||
| VDD = 6.5 V, no load, –40°C < TJ < 125°C | 6.50 | µA | |||||
| VIT+ | Positive-going input threshold voltage | V(SENSE) rising | 1.194 | V | |||
| –1% | 1% | ||||||
| VIT– | Negative-going input threshold voltage | V(SENSE) falling | TPS37xxA (0.5% hysteresis) |
1.188 | V | ||
| TPS37xxB (5% hysteresis) |
1.134 | V | |||||
| TPS37xxC (10% hysteresis) |
1.074 | V | |||||
| TPS37xxD (1% hysteresis) |
1.182 | V | |||||
| V(SENSE) falling | –1% | 1% | |||||
| I(SENSE) | Input current | V(SENSE) = 0 V or VDD | –15 | 15 | nA | ||
| VOL | Low-level output voltage | VDD ≥ 1.2 V, ISINK = 0.4 mA | 0.25 | V | |||
| VDD ≥ 2.7 V, ISINK = 2 mA | 0.25 | V | |||||
| VDD ≥ 4.5 V, ISINK = 3.2 mA | 0.30 | V | |||||
| VOH | High-level output voltage (TPS3779 only) |
VDD ≥ 1.5 V, ISOURCE = 0.4 mA | 0.8 VDD | V | |||
| VDD ≥ 2.7 V, ISOURCE = 1 mA | 0.8 VDD | V | |||||
| VDD ≥ 4.5 V, ISOURCE = 2.5 mA | 0.8 VDD | V | |||||
| Ilkg(OD) | Open-drain output leakage current (TPS3780 only) | High impedance, V(SENSE) = V(OUT) = 6.5 V, –40°C < TJ < 85°C |
–50 | 50 | nA | ||
| High impedance, V(SENSE) = V(OUT) = 6.5 V, –40°C < TJ < 125°C |
–250 | 250 | nA | ||||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tPD(r) | SENSE (rising) to OUT propagation delay | 5.5 | µs | ||
| tPD(f) | SENSE (falling) to OUT propagation delay | 10 | µs | ||
| tSD | Startup delay(1) | 570 | µs | ||
Figure 1. Timing Diagram

| SENSE1 = SENSE2 = 1.5 V |


| VDD = 6.5 V |




| SENSE1 = SENSE2 = 1.3 V to 0 V |

| High-to-low transition occurs above the curve |

| Low-to-high transition occurs above the curve |


| VDD = 6.5 V |




| SENSE1 = SENSE2 = 0 V to 1.3 V |


| High-to-low transition occurs above the curve |

| Low-to-high transition occurs above the curve |