SBVS302 November   2016 TPS3852
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 RESET
      2. 7.3.2 Manual Reset MR
      3. 7.3.3 UV Fault Detection
      4. 7.3.4 Watchdog Mode
        1. 7.3.4.1 SET1
        2. 7.3.4.2 Window Watchdog Timer
        3. 7.3.4.3 Watchdog Input WDI
        4. 7.3.4.4 CWD
        5. 7.3.4.5 Watchdog Output WDO
    4. 7.4 Device Functional Modes
      1. 7.4.1 VDD is Below VPOR ( VDD < VPOR)
      2. 7.4.2 Above Power-On-Reset, But Less Than VDD(min) (VPOR ≤ VDD < VDD(min))
      3. 7.4.3 Normal Operation (VDD ≥ VDD(min))
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 CWD Functionality
        1. 8.1.1.1 Factory-Programmed Timing Options
        2. 8.1.1.2 Adjustable Capacitor Timing
      2. 8.1.2 Overdrive Voltage
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Monitoring the 3.3V Rail
        2. 8.2.2.2 Calculating RESET and WDO Pullup Resistor
        3. 8.2.2.3 Setting the Window Watchdog
        4. 8.2.2.4 Watchdog Disabled During Initialization Period
      3. 8.2.3 Glitch Immunity
      4. 8.2.4 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Evaluation Module
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage range VDD –0.3 7 V
Output voltage range RESET, WDO –0.3 7 V
Voltage ranges SET1, WDI, MR –0.3 7 V
CWD, CRST –0.3 VDD + 0.3(3) V
Output pin current ±20 mA
Input current (all pins) ±20 mA
Continuous total power dissipation See Thermal Information
Temperature Operating junction, TJ (2) –40 150 °C
Operating free-air temperature, TA (2) –40 150 °C
Storage, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Assume that TJ = TA as a result of the low dissipated power in this device.
The absolute maximum rating is VDD + 0.3 V or 7.0 V, whichever is smaller.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD Supply pin voltage 1.6 6.5 V
VSET1 SET1 pin voltage 0 6.5 V
VMR MR pin voltage 0 6.5 V
CCWD Watchdog timing capacitor 0.1(1) 1000(1) nF
CWD Pull-up resistor to VDD 9 10 11 kΩ
RPU Pull-up resistor, RESET and WDO 1 10 100 kΩ
IRESET RESET pin current 10 mA
IWDO Watchdog output current 10 mA
TJ Junction Temperature –40 125 °C
Using a CCWD capacitor of 0.1 nF or 1000 nF gives a tWDU(typ) of 62.74 ms or 77.45 seconds, respectively.

Thermal Information

THERMAL METRIC(1) TPS3852 UNIT
DRB (VSON)
8 PINS
RθJA Junction-to-ambient thermal resistance 50.7 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 51.6 °C/W
RθJB Junction-to-board thermal resistance 25.8 °C/W
ψJT Junction-to-top characterization parameter 1.3 °C/W
ψJB Junction-to-board characterization parameter 25.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 7.1 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

At VITN + VHYST ≤ VDD ≤ 6.5 V over the operating temperature range of –40°C ≤ TA, T J ≤ 125°C, unless otherwise noted. The open-drain pull-up resistors are 10 kΩ for each output. Typical values are at TJ = 25°C.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
GENERAL CHARACTERISTICS
VDD(3) Supply voltage 1.6 6.5 V
IDD Supply Current 10 19 µA
RESET FUNCTION
VPOR(2) Power-on reset voltage IRESET = 15 µA, VOL(MAX) = 0.25 V  0.8 V
VUVLO(1) Under Voltage Lock Out Voltage 1.35 V
VITN Undervoltage threshold accuracy, entering RESET VDD falling VITN – 0.8% VITN + 0.8%
VHYST Hysteresis voltage VDD rising 0.2% 0.5% 0.8%
IMR MR pin internal pull-up current VMR = 0 V 500 620 700 nA
WINDOW WATCHDOG FUNCTION
ICWD CWD pin charge current CWD = 0.5 V  337  375 413 nA
VCWD CWD pin threshold voltage 1.192 1.21 1.228 V
VOL RESET, WDO output low VDD = 5 V,
IRESET = IWDO = 3 mA
0.4 V
ID RESET, WDO output leakage current, open-drain VDD = VITN + VHYST,
VRESET = VWDO = 6.5 V
1 µA
VIL Low-level input voltage (MR, SET1) 0.25 V
VIH High-level input voltage (MR, SET1) 0.8 V
VIL(WDI) Low-level input voltage (WDI) 0.3 × VDD V
VIH(WDI) High-level input voltage (WDI) 0.8 × VDD V
When VDD falls below UVLO, RESET is driven low.
When VDD falls below VPOR, RESET and WDO are undefined.
During power on, VDD must be a minimum 1.6 V for at least 300 µs before RESET correlates with VDD.

Timing Requirements

At VITN + VHYST ≤ VDD ≤ 6.5 V over the operating temperature range of –40°C ≤ TA, T J ≤ 125°C, unless otherwise noted. The open-drain pull-up resistors are 10 kΩ for each output. Typical values are at TJ = 25°C.
MIN TYP MAX UNIT
tINIT CWD pin evaluation period 381 µs
Minimum MR, SET1 pin pulse duration
1 µs
Startup delay 300 µs
RESET FUNCTION
tRST Reset timeout period 170 200 230 ms
tRST-DEL VDD to RESET delay VDD = VITN + VHYST + 2.5% 35 µs
VDD = VITN - 2.5% 17
tMR-DEL MR to RESET delay 200 ns
Watchdog Function
tWDL Window watchdog lower boundary CWD = NC, SET1 = 0(1) Watchdog disabled
CWD = NC, SET1 = 1(1) 680 800 920 ms
CWD = 10kΩ to VDD,
SET1 = 0(1)
Watchdog disabled
CWD = 10kΩ to VDD,
SET1 = 1(1)
1.5 1.85 2.2 ms
tWDU Window watchdog upper boundary CWD = NC, SET1 = 0(1) Watchdog disabled
CWD = NC, SET1 = 1(1) 1360 1600 1840 ms
CWD = 10kΩ to VDD,
SET1 = 0(1)
Watchdog disabled
CWD = 10kΩ to VDD,
SET1 = 1(1)
9.3 11.0 12.7 ms
tWD-setup Setup time required for part to respond to changes on WDI after being enabled 150 µs
Minimum WDI pulse width 50 ns
tWD-DEL WDI to WDO Delay 50 ns
SET1 = 0 means VSET1 < VIL, SET1 = 1 means VSET1 > VIH
TPS3852 WD_Timing.gif
See Figure 2 for WDI timing requirements.
Figure 1. Timing Diagram
TPS3852 Min_Max_Timing.gif Figure 2. TPS3852 Window Watchdog Timing

Typical Characteristics

All Typical Characteristics curves are taken at 25°C with, 1.6 V ≤ VDD ≤ 6.5 V unless other wise noted.
TPS3852 SupplyCurrentVsVDD.gif
Figure 3. Supply Current vs VDD
TPS3852 tc_CWD_Current_Vs_temp_SBVS301-01.gif
Figure 5. CWD Charging Current vs Temperature
TPS3852 tc_vitn_acc_vs_temp_3_3.gif
TPS3852G33
Figure 7. VITN Accuracy vs Temperature
TPS3852 tc_vitn_acc_histogram.gif
Includes G and H versions; with 3.3-V nominal monitored voltage;
total units = 15,536
Figure 9. VITN Accuracy Histogram
TPS3852 Vol_vs_Irst_1_6V_SBVS301-08.gif
VDD = 1.6 V
Figure 11. Low-Level RESET Voltage vs RESET Current
TPS3852 tc_propdelay_vs_overdrive_3.3V_enter_uv.gif
TPS3852G33 entering undervoltage
Figure 13. Propagation Delay vs Overdrive
TPS3852 tc_glitchimmunity_3_3V.gif
VITN = 3.168 V
Figure 15. High to Low Glitch Immunity vs Temperature
TPS3852 MR_threshold_vs_temp.gif
VDD = 1.6 V
Figure 4. MR Threshold vs Temperature
TPS3852 tc_vitn_vhyst_acc_vs_temp_3_3.gif
TPS3852G33
Figure 6. VITN + VHYST Accuracy vs Temperature
TPS3852 tc_vitn_vhyst_histogram.gif
Includes G and H versions; with 3.3-V nominal monitored voltage;
total units = 15,536
Figure 8. VITN + VHYST Accuracy Histogram
TPS3852 hysteresis_histogram.gif
Includes G and H versions; with 3.3-V nominal monitored voltage;
total units = 15,536
Figure 10. Hysteresis Histogram
TPS3852 Vol_vs_Irst_6_5V_SBVS301-02.gif
VDD = 6.5 V
Figure 12. Low-Level RESET Voltage vs RESET Current
TPS3852 tc_propdelay_vs_overdrive_5V_exit_uv.gif
TPS3852G33 exiting undervoltage
Figure 14. Propagation Delay (tRST) vs Overdrive