SNVSCC2E November 2022 – May 2024 TPS389C03-Q1
PRODUCTION DATA
Read status register 0x37 to determine watchdog state of operation. Table 7-6 provides the operating state with its associated value. Bits ST_WDUV and ST_WDEXP of register 0x37 are cleared when read.
OPERATING STATE |
STATE DESCRIPTION |
VALUE |
---|---|---|
IDLE |
WD is wating for a fault to be cleared or WDE is low. The violation count is reset. |
0x00 |
OPEN |
WD open window. |
0x01 |
CLOSE |
WD close window. |
0x02 |
START UP |
WD startup window. |
0x03 |
SUSPEND |
WDE is high and another fault has asserted output pins unrelated to the WD, or I2C MR bit is set to 1. Violation count remains unchanged. |
0x04 |