SLUS970C March 2011 – November 2023 TPS40170
PRODUCTION DATA
REFERENCE DESIGNATOR | QTY | VALUE | DESCRIPTION | SIZE | PART NUMBER | MANUF |
---|---|---|---|---|---|---|
C1 | 4 | 2.2 µF | Capacitor, Ceramic, 100 V, X7R, 15% | 1210 | Std | Std |
C6 | 1 | 120 µF | Capacitor, Aluminum, 63 V, 20%, KZE Series | 0.315" | KZE63VB121M10X16LL | Chemi-con |
C7 | 1 | 0.1 µF | Capacitor, Ceramic, 50 V, X7R, 15% | 603 | Std | Std |
C9 | 2 ea | 22 µF 10 µF |
Capacitor, Ceramic, 16 V, X7R, 15% | 1210 | Std | Std |
C13 | 1 | 8200 pF | Capacitor, Ceramic, 50 V, X7R, 15% | 603 | Std | Std |
C14 | 1 | 220 pF | Capacitor, Ceramic, 50 V, X7R, 15% | 603 | Std | Std |
C15 | 1 | 47 nF | Capacitor, Ceramic, 50 V, X7R, 15% | 603 | Std | Std |
C16 | 1 | 1 µF | Capacitor, 1 6V, X7R, 15% | 603 | Std | Std |
C17 | 1 | 1000 pF | Capacitor, Ceramic, 50 V, X7R, 15% | 603 | Std | Std |
C18 | 1 | 1 µF | Capacitor, Ceramic, 100 V, X7R, 15% | 1206 | Std | Std |
C19 | 1 | 4.7 µF | Capacitor, Ceramic, 16 V, X5R, 15% | 805 | Std | Std |
C21 | 1 | 1500 pF | Capacitor, Ceramic, 50 V, X7R, 15% | 603 | Std | Std |
L1 | 1 | 8.2 µH | Inductor, SMT, 10 A, 16 mΩ | 0.51"2 | IHLP5050FDER8R2M01 | Vishay |
Q1 | 1 | MOSFET, N-channel, 60 V, 50 A, 11 mΩ | BSC110N06NS3G | Infineon | ||
Q2 | 1 | MOSFET, N-channel, 60 V, 50 A, 7.6 mΩ | BSC076N06NS3G | Infineon | ||
R10 | 1 | 2.74 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
R4 | 1 | 3.83 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
R5 | 1 | 10.0 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
R9 | 1 | 12.1 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
R11 | 1 | 20.0 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
R6 | 1 | 22.1 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
R7 | 1 | 31.6 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
R2 | 1 | 200 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
R13 | 1 | 511 kΩ | Resistor, Chip, 1/16W, 1% | 603 | Std | R603 |
U1 | IC, 4.5 V - 60 V wide input sync. PWM buck controller | TPS40170RGY | Texas Instruments |