SLUS719H MARCH   2007  – May 2019 TPS40192 , TPS40193

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Application Diagram
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
    6. 6.6 Dissipation Ratings
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Voltage Reference
      2. 7.3.2  Oscillator
      3. 7.3.3  UVLO
      4. 7.3.4  Enable Functionality
      5. 7.3.5  Start-Up Sequence and Timing
      6. 7.3.6  Selecting the Short Circuit Current
      7. 7.3.7  5-V Regulator
      8. 7.3.8  Prebias Start-Up
      9. 7.3.9  Drivers
      10. 7.3.10 Power Good
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Continuous Conduction Mode
      2. 7.4.2 Low-Quiescent Shutdown
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Selecting the Switching Frequency
        2. 8.2.2.2  Inductor Selection
        3. 8.2.2.3  Output Capacitor Selection (C8)
        4. 8.2.2.4  Peak Current Rating of the Inductor
        5. 8.2.2.5  Input Capacitor Selection (C7)
        6. 8.2.2.6  MOSFET Switch Selection (Q1, Q2)
        7. 8.2.2.7  Boot Strap Capacitor
        8. 8.2.2.8  Input Bypass Capacitor (C6)
        9. 8.2.2.9  BP5 Bypass Capacitor (C5)
        10. 8.2.2.10 Input Voltage Filter Resistor (R11)
        11. 8.2.2.11 Short Circuit Protection (R9)
        12. 8.2.2.12 Feedback Compensation (Modeling the Power Stage)
        13. 8.2.2.13 Feedback Divider (R7, R8)
        14. 8.2.2.14 Error Amplifier Compensation (R6, R10, C1, C2, C3)
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Related Devices
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Community Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

TPS40192 and TPS40193 are cost-optimized synchronous buck controllers that operate from 4.5 V to 18 V input. These controllers implement a voltage-mode control architecture with the switching frequency fixed at either 600 kHz (TPS40192) or 300 kHz (TPS40193). The higher switching frequency facilitates the use of smaller inductor and output capacitors, thereby providing a compact power-supply solution. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs.

Short circuit detection is done by sensing the voltage drop across the low-side MOSFET when it is on and comparing it with a user selected threshold of 100 mV, 200 mV or 280 mV. The threshold is set with a single external resistor connected from COMP to GND. This resistor is sensed at startup and the selected threshold is latched. Pulse-by-pulse limiting (to prevent current runaway) is provided by sensing the voltage across the high-side MOSFET when it is on and terminating the cycle when the voltage drop rises above a fixed threshold of 550 mV. When the controller senses an output short circuit, both MOSFETs are turned off and a timeout period is observed before attempting to restart. This behavior provides limited power dissipation in the event of a sustained fault.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS40192 VSON (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.