SLUSAP5A December   2011  – November 2016 TPS53316
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Overcurrent and Frequency Setting
      2. 7.3.2 Soft-Start Operation
      3. 7.3.3 Power Good
      4. 7.3.4 UVLO Function
      5. 7.3.5 Overcurrent Protection
      6. 7.3.6 Overvoltage Protection
      7. 7.3.7 Undervoltage Protection
      8. 7.3.8 Overtemperature Protection
      9. 7.3.9 Output Discharge
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation Mode
      2. 7.4.2 Light Load Operation
      3. 7.4.3 Forced Continuous Conduction Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Determine the Value of R1 and R2
        2. 8.2.2.2 Choose the Inductor
        3. 8.2.2.3 Choose the Output Capacitor(s)
        4. 8.2.2.4 Choose the Input Capacitors
        5. 8.2.2.5 Compensation Design
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPS53316 device is a high-efficiency synchronous-buck converter. The device suits low output voltage point-of-load applications with 5-A or lower output current in computing and similar digital consumer applications.

Typical Application

This design example describes a voltage-mode, 5-A synchronous buck converter with integrated MOSFETs. The device provides a fixed 1.5-V output at up to 5 A from a 5-V input bus.

TPS53316 v11235_lusap5.gif Figure 38. Typical 3.3-V Input Application Circuit Diagram

Design Requirements

Table 3 lists the parameters for this design example.

Table 3. TPS53316 Design Example Specifications

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT CHARACTERISTICS
Voltage range VIN 2.9 3.3 or 5 6 V
Maximum input current VIN = 5 V, IOUT = 5 A 1.76 A
No load input current No load input current VIN = 5 V,
IOUT = 0 A under DE/HEF mode
3 mA
OUTPUT CHARACTERISTICS
Output voltage 1.5 V
Output voltage regulation Setpoint accuracy
(VIN = 2.9 V – 6 V, IOUT = 0 A – 5 A)
–1% 1%
Line regulation
(VIN = 2.9 V – 6 V, IOUT = 5 A)
0.1%
Load regulation
(VIN = 5 V, IOUT = 0 A – 5 A)
0.1%
Output voltage ripple VIN = 5 V, IOUT = 5 A 10 mVPP
Output load current 0 5 A
Overcurrent limit VIN = 3.3V, fSW = 750 kHz 6.5 or 4.5 A
SYSTEM CHARACTERISTICS
Switching frequency 0.75 MHz
Peak efficiency VIN = 5 V, IOUT = 1.8 A, fSW = 750 kHz 92.7%
Full-load efficiency VIN = 5 V, IOUT = 5 A, fSW = 750 kHz 89%
Operating temperature 25 ºC

Detailed Design Procedure

Select the external components using the following steps.

Determine the Value of R1 and R2

The output voltage is programmed by the voltage-divider resistor, R1 and R2 shown in Figure 38. R1 is connected between VFB pin and the output, and R2 is connected between the VFB pin and GND. Recommended value for R1 is between 1 kΩ and 10 kΩ. Determine R2 using Equation 1.

Equation 1. TPS53316 q_r2_lusap5.gif

Choose the Inductor

The inductance value must be determined to give the ripple current of approximately 20% to 40% of maximum output current. The inductor ripple current is determined by Equation 2.

Equation 2. TPS53316 q_ilripple_lusap5.gif

The inductor also must have a low DCR to achieve good efficiency, as well as enough room above peak inductor current before saturation.

Choose the Output Capacitor(s)

The output capacitor selection is determined by output ripple and transient requirement. When operating in CCM, the output ripple has three components. VRIPPLE(C) represents the ripple due to the output capacitance and is shown in Equation 4.

Equation 3. TPS53316 q_vripple_lusap5.gif
Equation 4. TPS53316 q_vripplec_lusap5.gif
Equation 5. TPS53316 q_vrippleesr_lusap5.gif
Equation 6. TPS53316 q_vrippleesl_lusap5.gif

When ceramic output capacitor is chosen, the ESL component is usually negligible. In the case when multiple output capacitors are used, the total ESR and ESL must be the equivalent of the all output capacitors in parallel.

When operating in DCM, the output ripple is dominated by the component determined by capacitance. It also varies with load current and can be expressed as shown in Equation 7.

Equation 7. TPS53316 q_vrippleedcm_lusap5.gif

where

  • α is the DCM on-time coefficient (typical value is 1.25) and can be expressed as TPS53316 q_alpha_lusap5.gif

Figure 39 illustrates the DCM output voltage ripple.

TPS53316 v11236_lusap5.gif Figure 39. Discontinuous Mode Output Voltage Ripple

Choose the Input Capacitors

The selection of input capacitor must be determined by the ripple current requirement. The ripple current generated by the converter must be absorbed by the input capacitors as well as the input source. The RMS ripple current from the converter can be expressed as shown in Equation 8.

Equation 8. TPS53316 q_iiripple_lusap5.gif

where

  • D is the duty cycle and can be expressed as TPS53316 q_d_lusap5.gif

To minimize the ripple current drawn from the input source, sufficient input decoupling capacitors must be placed close to the device. The ceramic capacitor is recommended due to the low ESR and low ESL. The input voltage ripple can be calculated in Equation 9 when the total input capacitance is determined.

Equation 9. TPS53316 q_vinripple_lusap5.gif

Compensation Design

The TPS53316 employs voltage mode control. To effectively compensation the power stage and ensures fast transient response, Type III compensation is typically used.

The control to output transfer function can be described in Equation 10.

Equation 10. TPS53316 q_gco_lusap5.gif

The output LC filter introduces a double pole which can be calculated in Equation 11.

Equation 11. TPS53316 q_fdp_lusap5.gif

The ESR zero of can be calculated in Equation 12.

Equation 12. TPS53316 q_fesr_lusap5.gif

Figure 40 shows the configuration of Type III compensation and typical pole and zero locations. Equation 13 through Equation 15 describe the compensator transfer function and poles and zeros of the Type III network.

Equation 13. TPS53316 q_gea_lusap5.gif
Equation 14. TPS53316 q_fz1_lusap5.gif
Equation 15. TPS53316 q_fz2_lusap5.gif
TPS53316 v11238_lusap5.gif Figure 40. Type III Compensation Network Schematic
TPS53316 v11237_lusap5.gif Figure 41. Type III Compensation Network Waveform
Equation 16. TPS53316 q_fp1_lusap5.gif
Equation 17. TPS53316 q_fp2_lusap5.gif
Equation 18. TPS53316 q_fp3_lusap5.gif

The two zeros can be placed near the double-pole frequency to cancel the response from the double pole. One pole can be used to cancel ESR zero, and the other non-zero pole can be placed at half switching frequency to attenuate the high frequency noise and switching ripple. Suitable values can be selected to achieve a compromise between high phase margin and fast response. A phase margin higher than 45° is required for stable operation.

For DCM operation, a C3 capacitor value between 56 pF and 150 pF is recommended for output capacitance between 20 µF to 200 µF.

Application Curves

TPS53316 fig4_luu671.gif Figure 42. 3.3-V Input Efficiency
TPS53316 fig6_luu671.gif
Figure 44. Load Regulation
TPS53316 fig9_luu671.gif
5-V VIN, 1.5-V VOUT, HEF Mode, and fSW = 750 kHz
Figure 46. Load 0-3 A Transient Under HEF Mode
TPS53316 fig13_luu671.gif
5-V VIN, 1.5-V VOUT, 0-A, HEF Mode, and fSW = 750 kHz
Figure 48. Switching Node
TPS53316 fig15_luu671.gif
5-V VIN, 1.5-V VOUT, and 0-A IOUT
Figure 50. Turnoff Waveform
TPS53316 fig17_luu671.gif
3.3-V VIN, 1.5-V VOUT, 6.5-A IOUT, 4 times soft start, 750 kHz,
and 6.5-A OCP
Figure 52. Overcurrent Protection Waveform
TPS53316 fig5_luu671.gif Figure 43. 5-V Input Efficiency
TPS53316 fig7_luu671.gif
Figure 45. Line Regulation
TPS53316 fig11_luu671.gif
5-V VIN, 1.5-V VOUT, 0-A, HEF Mode, and fSW = 750 kHz
Figure 47. Output Ripple
TPS53316 fig14_luu671.gif
5-V VIN, 1.5-V VOUT, 5-A IOUT, and 4 times soft start
Figure 49. Turnon Waveform
TPS53316 fig16_luu671.gif
5-V VIN, 1.5-V VOUT, 0-A IOUT, 4 times soft start,
and 0.5-V prebias
Figure 51. Prebias Turnon Waveform
TPS53316 fig18_luu671.gif
5-V VIN, 1.5-V VOUT, 5-A IOUT, HEF mode, and fSW = 750 kHz
Figure 53. Loop Gain