SLUSBN5C August   2013  – February 2026 TPS53515
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
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  5V LDO and VREG Start-Up
      2. 6.3.2  Enable, Soft Start, and Mode Selection
      3. 6.3.3  Frequency Selection
      4. 6.3.4  D-CAP3 Control and Mode Selection
        1. 6.3.4.1 D-CAP3™ Control Mode
        2. 6.3.4.2 Sample and Hold Circuitry
        3. 6.3.4.3 Adaptive Zero-Crossing
      5. 6.3.5  Power-Good
      6. 6.3.6  Current Sense and Overcurrent Protection
      7. 6.3.7  Overvoltage and Undervoltage Protection
      8. 6.3.8  Out-of-Bounds Operation
      9. 6.3.9  UVLO Protection
      10. 6.3.10 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Auto-Skip Eco-mode Light Load Operation
      2. 6.4.2 Forced Continuous-Conduction Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Choose the Switching Frequency
        2. 7.2.2.2 Choose the Operation Mode
        3. 7.2.2.3 Choose the Inductor
        4. 7.2.2.4 Choose the Output Capacitor
        5. 7.2.2.5 Determine the Value of R1 and R2
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
      3. 7.4.3 Thermal Performance
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS53515 device is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.5% 0.6V reference, and an integrated boost switch. Competitive features include very low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53515 device is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 85°C ambient temperature.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TPS53515 RVE (VQFN-CLIP, 28) 4.50mm × 3.50mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS53515 Simplified SchematicSimplified Schematic
TPS53515 EfficiencyEfficiency