SLUSCT1B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VPWML | PWMx output low-level | ILOAD = 0.5 mA | 0.15 | 0.3 | V | |
VPWMH | PWMx output high-level | ILOAD = –0.5 mA; VV3P3 = 2.97 V | 2.8 | V | ||
VPW-SKLK | PWMx tri-state | ILOAD = ± 100 µA | 1.6 | 1.7 | 1.8 | V |
tP-S_H-L | PWMx H-L transition time (1) | CLOAD = 10 pF, ILOAD = ± 100 µ A, 10% to 90% both edges | 10 | ns | ||
tP-S_TRI | PWMx tri-state transition (1) | CLOAD = 10 pF, ILOAD = ± 100 µ A, 10% or 90% to tri-state, both edges | 10 | ns |