SLVSJQ5 August   2025 TPS53688A

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS53688A is a fully VR13.HC SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus interface, and is fully compatible with TI NexFET smart power stage. Advanced control features such as DCAP+ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the VR13.HC SVID features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53688A device if offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE (NOM)
TPS53688A QFN (40) 5mm × 5mm
For all available packages, see the orderable addendum at the end of the data sheet.
TPS53688A Simplified Application Simplified Application