SNVSCI5 October   2025 TPS537G2

PRODUCT PREVIEW  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Mechanical, Packaging, and Orderable Information
    1. 5.1 Packaging Information
    2. 5.2 Tape and Reel Information
    3. 5.3 Mechanical Data

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • ZLF|56
Thermal pad, mechanical data (Package|Pins)

Features

  • Input voltage range: 4.5V to 17V
  • Output voltage range: 0.25V to 5.5V
  • Dual output with 8 phase, 12 phase, and 16 phase package options, flexible phase order assignment and up to 4x native phase stacking
  • Native trans-inductor voltage regulator (TLVR) topology support including open detect
  • Intel® VR14.Cloud, VR14/VR13.HC/VR13 SVID, AMD® SVI3 2.0/3.12, AVSBus® 1.4, and PMBus® Interfaces
  • Enhanced Dual-edge D-CAP+ (DDCAP+) control loop to provide best-in-class transient performance with excellent dynamic current sharing
  • Telemetry options with peak detection, time above programmable thresholds, and NVM storage (VR14.Cloud telemetry level 2)
  • Available PMBus Secure Device Security Level 2 support from supply-chain to end-of-life protection
  • Field programmable firmware updates available in both prototyping and production
  • Pin-selectable NVM configurations and PMBus address for reduced programming spins
  • Individual phase current calibrations and reports
  • Fast phase-adding for undershoot reduction
  • Fully compatible with TI power stages and power modules for high-density power delivery
  • Patented AutoBalance™ phase current balancing
  • Accurate, adjustable voltage positioning
  • Selectable per-phase current limit with peak & valley options.
  • Selectable current limit on total average current.
  • Analog IMON voltage output with programmable gain and offset options.
  • Operating temperature from -40°C to 125°C