SLVS642F April   2006  – January 2024 TPS5420

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Electrostatic Discharge Caution
  6. 5Ordering Information
  7. 6Pin Assignments
    1. 6.1 Terminal Functions
  8. 7Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information 
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. 8Application Information
    1. 8.1 Functional Block Diagram
    2. 8.2 Detailed Description
      1. 8.2.1  Oscillator Frequency
      2. 8.2.2  Voltage Reference
      3. 8.2.3  Enable (ENA) and Internal Slow Start
      4. 8.2.4  Undervoltage Lockout (UVLO)
      5. 8.2.5  Boost Capacitor (BOOT)
      6. 8.2.6  Output Feedback (VSENSE)
      7. 8.2.7  Internal Compensation
      8. 8.2.8  Voltage Feed Forward
      9. 8.2.9  Pulse-Width-Modulation (PWM) Control
      10. 8.2.10 Overcurrent Limiting
      11. 8.2.11 Overvoltage Protection
      12. 8.2.12 Thermal Shutdown
      13. 8.2.13 PCB Layout
      14. 8.2.14 Application Circuits
      15. 8.2.15 Design Procedure
        1. 8.2.15.1  Design Parameters
        2. 8.2.15.2  Switching Frequency
        3. 8.2.15.3  Input Capacitors
        4. 8.2.15.4  Output Filter Components
          1. 8.2.15.4.1 Inductor Selection
          2. 8.2.15.4.2 Capacitor Selection
          3.        40
          4.        41
        5. 8.2.15.5  Output Voltage Setpoint
        6. 8.2.15.6  Boot Capacitor
        7. 8.2.15.7  Catch Diode
        8. 8.2.15.8  Additional Circuits
        9. 8.2.15.9  Circuit Using Ceramic Output Filter Capacitors
        10. 8.2.15.10 Output Filter Component Selection
        11. 8.2.15.11 External Compensation Network
    3. 8.3 Advanced Information
      1. 8.3.1 Output Voltage Limitations
      2. 8.3.2 Internal Compensation Network
      3. 8.3.3 Thermal Calculations
    4. 8.4 Performance Graphs
  10. 9Revision History

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

Over operating junction temperature range (unless otherwise noted) (1)
MIN MAX UNIT
Input voltage VIN(2) to GND –0.3 40 V
Input voltage ENA to GND            
 
–0.3 7 V
Input voltage VSENSE to GND  –0.3 3 V
Output voltage BOOT to PH           –0.3 6 V
Output voltage BOOT to GND      –0.3 V
Output voltage PH to GND, (Steady-state)(2) –0.6 40 V
Output voltage PH to GND, (transient < 10ns) –1.2 V
Source current PH Internally Limited
Source current PH Leakage current 10 µA
TJ Operating virtual junction temperature –40 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Approaching the absolute maximum rating for the VIN pin may cause the voltage on the PH pin to exceed the absolute maximum rating.