SLVSH69A June 2023 – May 2024 TPS543A26T
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Pin voltage | Input voltage range | 4 | 18 | V | |
| VOUT | Output voltage range | 0.5 | 7 | V | ||
| Pin voltage | SW - PGND | –0.1 | 18 | V | ||
| Pin voltage | EN, FB, PG, MSEL, SYNC/FSEL | –0.1 | 5.5 | V | ||
| Pin voltage | GOSNS | –0.3 | 0.3 | V | ||
| IOUT | Output current range | 16 | A | |||
| IPG | Power-Good input current | 2 | 5 | mA | ||
| TJ | Operating junction temperature | Operating junction temperature | –40 | 150 | °C | |