SLVSH68B June 2023 – June 2024 TPS543B25T
PRODUCTION DATA
The ramp amplitude, soft-start time, and current limit settings are programmed with a single resistor, RMSEL, from MSEL to AGND. Table 6-5 lists the resistor values for the available options. Use a 1% tolerance resistor or better. See Section 6.3.11.1 for the corresponding current limit thresholds for the "High" and "Low" settings.
| RMODE (kΩ) | Current Limits | CRAMP (pF) | Soft-Start Time (ms) |
|---|---|---|---|
| 1.78 | High | 1 | 1 |
| 2.21 | High | 1 | 2 |
| 2.74 | High | 1 | 4 |
| 3.32 | High | 1 | 8 |
| 4.02 | High | 2 | 1 |
| 4.87 | High | 2 | 2 |
| 5.9 | High | 2 | 4 |
| 7.32 | High | 2 | 8 |
| 9.09 | High | 4 | 1 |
| 11.3 | High | 4 | 2 |
| 14.3 | High | 4 | 4 |
| 18.2 | High | 4 | 8 |
| 22.1 | Low | 1 | 1 |
| 26.7 | Low | 1 | 2 |
| 33.2 | Low | 1 | 4 |
| 40.2 | Low | 1 | 8 |
| 49.9 | Low | 2 | 1 |
| 60.4 | Low | 2 | 2 |
| 76.8 | Low | 2 | 4 |
| 102 | Low | 2 | 8 |
| 137 | Low | 4 | 1 |
| 174 | Low | 4 | 2 |
| 243 | Low | 4 | 4 |
| 412 | Low | 4 | 8 |