Table 7-1 lists the
memory-mapped registers for the device registers. All register offset addresses not
listed in Table 7-1
should be considered as reserved locations, and the register contents should not be
modified.
Table 7-1 Device Registers| Address | Acronym | Register Name | Section |
| 0h, 1h | REF | Reference Voltage | Go |
| 2h | IOUT_LIMIT | Current Limit Setting | Go |
| 3h | VOUT_SR | Slew Rate | Go |
| 4h | VOUT_FS | Feedback Selection | Go |
| 5h | CDC | Cable Compensation | Go |
| 6h | MODE | Mode Control | Go |
| 7h | STATUS | Operating Status | Go |