Home Power management DC/DC switching regulators DC/DC converters

TPS55287-Q1

ACTIVE

Automotive 36V 4A buck-boost converter with I²C interface

Product details

Rating Automotive Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 22 Vout (min) (V) 0.8 Switch current limit (typ) (A) 4 Features Adjustable current limit, Dynamic voltage scaling, Enable, Frequency synchronization, I2C interface, Light-load efficiency, Load Disconnect, Output discharge, Spread Spectrum, Synchronous rectification, USB C/PD compatible, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00076 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 22 Vout (min) (V) 0.8 Switch current limit (typ) (A) 4 Features Adjustable current limit, Dynamic voltage scaling, Enable, Frequency synchronization, I2C interface, Light-load efficiency, Load Disconnect, Output discharge, Spread Spectrum, Synchronous rectification, USB C/PD compatible, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00076 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
VQFN-HR (RYQ) 21 15 mm² (5 mm × 3 mm)
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • Programmable power supply (PPS) support for USB power delivery (USB PD)
    • Wide input voltage range: 3.0V to 36V
    • Programmable output voltage range: 0.8V to 22V with 10mV step
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage droop over the cable
    • Programmable output current limit with 50mA step
    • ±5% accurate output current monitoring
    • I2C interface
  • High efficiency over entire load range
    • 96.7% efficiency at VIN = 12V, VOUT = 20V and IOUT = 1.5A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 200kHz to 2.2MHz
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • 4A average inductor current limit
  • Small solution size
    • Maximum switching frequency up to 2.2MHz
    • 3.0mm × 5.0mm HotRod™ QFN package
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • Programmable power supply (PPS) support for USB power delivery (USB PD)
    • Wide input voltage range: 3.0V to 36V
    • Programmable output voltage range: 0.8V to 22V with 10mV step
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage droop over the cable
    • Programmable output current limit with 50mA step
    • ±5% accurate output current monitoring
    • I2C interface
  • High efficiency over entire load range
    • 96.7% efficiency at VIN = 12V, VOUT = 20V and IOUT = 1.5A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 200kHz to 2.2MHz
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • 4A average inductor current limit
  • Small solution size
    • Maximum switching frequency up to 2.2MHz
    • 3.0mm × 5.0mm HotRod™ QFN package

The TPS55287-Q1 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS55287-Q1 integrates four MOSFET switches providing a compact solution for USB Power Delivery (USB PD) application.

The TPS55287-Q1 has up to 36V input voltage capability. Through the I2C interface, the output voltage of the TPS55287-Q1 can be programmed from 0.8V to 22V with 10mV step. When working in boost mode, it can deliver 35W from a 12V input voltage. It is capable of delivering 25W from 9V input voltage.

The TPS55287-Q1 employs an average current-mode control scheme. The switching frequency is programmable from 200kHz to 2.2MHz by an external resistor and can be synchronized to an external clock. The TPS55287-Q1 also provides optional spread spectrum to minimize peak EMI.

The TPS55287-Q1 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS55287-Q1 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS55287-Q1 can use a small inductor and small capacitors with high switching frequency. It is available in a 3.0mm × 5.0mm QFN package.

The TPS55287-Q1 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS55287-Q1 integrates four MOSFET switches providing a compact solution for USB Power Delivery (USB PD) application.

The TPS55287-Q1 has up to 36V input voltage capability. Through the I2C interface, the output voltage of the TPS55287-Q1 can be programmed from 0.8V to 22V with 10mV step. When working in boost mode, it can deliver 35W from a 12V input voltage. It is capable of delivering 25W from 9V input voltage.

The TPS55287-Q1 employs an average current-mode control scheme. The switching frequency is programmable from 200kHz to 2.2MHz by an external resistor and can be synchronized to an external clock. The TPS55287-Q1 also provides optional spread spectrum to minimize peak EMI.

The TPS55287-Q1 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS55287-Q1 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS55287-Q1 can use a small inductor and small capacitors with high switching frequency. It is available in a 3.0mm × 5.0mm QFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS55287-Q1 36V, 4A Buck-Boost Converter with I2 C Interface datasheet PDF | HTML Aug 9, 2024
Application note Design Guide for Automotive Door Crash Power Module (CPM) PDF | HTML Jul 15, 2026
Functional safety information TPS55287-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 31, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS55287Q1EVM — TPS55287-Q1 evaluation module

The EVM contains the TPS55287-Q1 device, which is a high-performance, high-efficiency synchronous buck-boost converter which integrates four MOSFETs. The TPS55287-Q1 is optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS55287-Q1 uses I2C interface for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RYQ) 21 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos