SLVSC95A April 2017 – September 2020 TPS561201 , TPS561208
PRODUCTION DATA
Table 8-1 shows the design parameters.
| PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 4.5 to 17 V |
| Output voltage | 1.05 V |
| Transient response, 1-A load step | ΔVout = ±5% |
| Input ripple voltage | 400 mV |
| Output ripple voltage | 30 mV |
| Output current rating | 1A |
| Operating frequency | 580 kHz |