SLUSFG9A April 2024 – June 2024 TPS561243 , TPS561246
PRODUCTION DATA
Table 7-1 shows the design parameters for this application.
| Parameter | Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| VOUT | Output voltage | 1.05 | V | |||
| IOUT | Output current | 1 | A | |||
| ΔVOUT | Transient response | 0.1A – 0.9A load step, 0.8A/μs slew rate | ±2% × VOUT | V | ||
| VIN | Input voltage | 4.2 | 12 | 17 | V | |
| VOUT(ripple) | Output voltage ripple | CCM condition | 8 | mV | ||
| FSW | Switching frequency | 1.28 | MHz | |||
| TA | Ambient temperature | 25 | °C | |||