SLVSK29 February 2026 TPS564252B , TPS564252C , TPS564255B , TPS564257B , TPS564257C
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Pin voltage | VIN | 3 | 17 | V | ||
| FB, EN | –0.1 | 5.5 | ||||
| GND | –0.1 | 0.1 | ||||
| SW | –1 | 17 | ||||
| SW (transient < 20ns) | –5 | 18 | ||||
| BST | –1 | 17 | ||||
| BST (transient < 20ns) | –5 | 18 | ||||
| Output current | IOUT | 0 | 4 | A | ||
| Temperature | Operating junction temperature, TJ | –40 | 125 | °C | ||
| Storage temperature, Tstg | –40 | 150 | ||||