SLUSEN1A February 2022 – April 2022 TPS565242 , TPS565247
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
| Parameter | Example Value |
|---|---|
| Input voltage range | 3 to 16 V |
| Output voltage | 1.05 V |
| Transient response, 2.5-A load step | ΔVout = ±5% |
| Output ripple voltage | 20 mV |
| Output current rating | 5 A |
| Operating frequency | 600 kHz |